Wählen Sie Ihr Land
Modules

AS-Interface modules play a crucial role in the automation landscape as they establish the connection between actuators and sensors on one side and the AS-Interface on the other. These specialized modules come in various configurations, offering a range of input and output options tailored for different applications, whether placed within control cabinets or deployed in field situations.
These modules are versatile and can be chosen based on specific needs, allowing for the transmission of up to 1000 I/O signals depending on the type. This capability enhances efficiency and functionality in various automation tasks for both industrial and commercial use.
Sprache
- English
- German
- Korean
- Chinese
- Japanese
- Spanish
Broschüren und Übersichten | Sprache | Dateityp | Dateigröße | Download |
---|---|---|---|---|
Produktinformation - Motorsteuermodule G20 Serie | de | PDF | 2 MB | |
Produktinformation - Quick Select Product Guide - Industrielle Sensoren | de | PDF | 31 MB |
Anwendungsberichte | Sprache | Dateityp | Dateigröße | Download |
---|---|---|---|---|
Applikationsbericht - Airport-Fördertechnik mit AS-i wirtschaftlich automatisieren | de | PDF | 294 KB |
Weitere Literatur | Sprache | Dateityp | Dateigröße | Download |
---|---|---|---|---|
Produktinformation - G20 ZPA Motorsteuermodul | de | PDF | 665 KB |