Select Your Country

Go to global website

Rockwell and Pepperl+Fuchs Partnership
Strong Partners in Process Automation Rockwell and Pepperl+Fuchs

Rockwell and Pepperl+Fuchs

Two men in front of interface cabinet

Experts for Hazardous Area ApplicationsStronger Together

Rockwell Automation and Pepperl+Fuchs have enjoyed a partnership in process automation for over 25 years. As an award winning member in Rockwell's PartnerNetwork™ Program, Pepperl+Fuchs offers complementary solutions for electrical explosion protection. Together, we have the experience to meet unique industrial automation challenges anywhere in the world, in industries such as oil and gas, chemical, pharmaceutical, lfife sciences and food and beverage.

Please use this website to learn how Pepperl+Fuchs can help cover your hazardous area requirements with innovative yet safe product solutions.

You are also very welcome to visit our PartnerNetwork™ profile

Your Automation, Our Passion

  • Award-Winning Partner

    High performance, reliability and quality set us apart from the competition—we are proud winner of Rockwell's Automation Ecosystem Award 2023.

  • Uniquely Broad Portfolio

    Ex i, Ex e, Ex d, Ex p—access our uniquely broad portfolio of components and solutions for process automation.

  • Experts in Explosion Protection

    Globally recognized as experts in explosion protection, Pepperl+Fuchs provides decades of experience in certification and approval for hazardous locations.

  • In-Depth Industry Knowledge

    As a component and solution provider for the most diverse areas of the process industry, we have extensive application knowledge that we can use to your benefit.

  • Safety First

    With more than 750 different safety-rated components and a portfolio that covers all signal types up to SIL 3, we are also the ideal partner for your safety applications.

  • Available Worldwide

    Thanks to our global network of subsidiaries and solution engineering centers, we are always close by and can provide you with our expertise.

  • Service and Support

    Whether on site or remotely—we pride ourselves on our excellent customer service and hands-on mentality.

Enterprise Mobility

Intrinsically Safe Solutions for Mobile Computing and Communication

Enterprise mobility solutions from Pepperl+Fuchs

With its well-known brand ecom, Pepperl+Fuchs offers a wide portfolio of mobile devices such as feature phones, smartphones, and tablets for use in hard industrial environments. Versions with global ATEX/IECEx certifications for Zone 1/21, Div. 1 and Zone 2/22, Div. 2, mining, country-specific, and radio approvals are also available.

Industrial-grade displays and enclosures provide additional safety by protecting the devices from dust and water ingress and making them resistant to impact and vibration. Individual configuration options, service level agreements combined with digital products and services, and comprehensive service provided by trained personnel round out the range of solutions for mobile computing and communication.

Smart-Ex® 03—High Performance 5G Smartphone for Hazardous Areas

Smart, safe, powerful: The new 5G smartphone Smart-Ex® 03 takes the digitalization of processes in hazardous areas to the next level. Equipped with 5G and Wi-Fi® 6, the Smart-Ex 03 sets new standards for flexible deployment in public and private networks of mobile network providers or the companies themselves.

This provides users at company locations around the globe with state-of-the-art communication and collaboration capabilities through fast and secure transmission of large volumes of data: from remote support to video conferencing, digital radio communications with minimal latency via push-to-talk (PTT), and combination with an extensive range of peripherals.

NEW! The World’s First ThinManager®-Ready Tablet Solution

NEW! The World’s First ThinManager®-Ready Tablet Solution

Pepperl+Fuchs now presents the world’s first ThinManager®-ready tablet solution. Our tablet series Tab-IND® and Pad-Ex® both are available without a preinstalled OS, but instead with a ThinManager-ready BIOS onboard. This allows users to boot firmware directly from ThinManager and transforms the tablets into centrally managed endpoints that provide mobile visualization for frontline workers—in harsh industrial and even hazardous environments.

Download our PDF information brochure to get more details on the world's first ThinManager®-ready tablet solution. For more general information, please visit the ThinManager® platform.

    Tab-IND® Key Features

      Pad-Ex® 01P12 Key Features

        Tablet solution for harsh industrial environmentsTablet solution for hazardous environments
        Tested according to MIL-STD-810H for use in industryIntel® Wi-Fi 6E
        IO dock allows users to work in mobile or desktop modeSunlight readable solution with 11.6" FHD display with 1000 nits
        SmartBack technology enables addition of Industrial Ethernet or IO-LinkOptional 1-D/2-D barcode scanner Honeywell N670X series scan modul

        Certified Enclosure Solutions for Allen-Bradley® Ex I/O Modules

        1718 Enclosure Solution (Increased Safety, Ex e)

        1718 enclosure solution (Ex e, increased safety)

        Pepperl+Fuchs offers a convenient enclosure solution for Rockwell's Allen Bradley® 1718 Ex I/O modules that meets ATEX/IECEx standards for hazardous environments. The certified enclosures are made from stainless steel or glass fiber reinforced polyester (GRP) and include an installed chassis and any required extension cable.

        With six standard enclosure variations, all certified for use with 1718 Ex I/O, customers have the flexibility to choose precisely according to their application requirements. In order to design the optimal solution, experienced project engineers in Pepperl+Fuchs' Solution Engineering Centers are in close contact with the customer for the duration of the project. Each solution is shipped to the location of operation with full certification and documentation.

        1719 Enclosure Solution (Purge and Pressurization, Type X/Y/Z)

        As the leaders in Purging Technology®, Pepperl+Fuchs' portfolio of Bebco EPS® purge and pressurization systems has a proven track record of quality and dependability across the process automation industry. By leveraging these UL-listed, cabinet and enclosure solutions, Rockwell's Allen-Bradley® 1719 modules, which are by default built for use in Class I, Div. 2 can be safely used in Class I, Div. 1 hazardous environments as well.

        Apart from basic design configurations such as rack size, enclosure size, and wiring preference, various configurations and options are available, including power distribution and branch circuit protection.

        Human Machine Interfaces

        Pepperl+Fuchs offers a range of HMI products for hazardous area classifications as well as specific applications and industries. All of these HMI platforms can be ordered as a Rockwell ThinManager®-ready or ThinManager®-compliant system for easy and trusted integration into the ThinManager® platform. For more information on Pepperl+Fuchs' ThinManager® HMI product offerings, please visit the respective product page.

        Ethernet-APL

        Digitization Reaches the Field of Process Industries

        Industry 4.0 and the Industrial Internet of Things—what has quickly gained traction in factory automation has not yet been possible in process automation due to the lack of a standard for the fast transmission of large amounts of data and end-to-end, seamless communication from the field level to higher-level information systems.

        This gap of an Ethernet suitable for the process industry is now closed with Ethernet-APL: a project of well-known manufacturers and associations—unique in the process industry to date—with the goal to standardize the physical layer of the communication system. For the first time, Ethernet-APL opens up Ethernet as a basic communication technology for the field of process plants and implements the use of Ethernet-based components even in hazardous areas up to Zone 0 / Class 1, Div.1.

        Ethernet-APL Rail Field Switch—Enabling the Transformation

        Ethernet-APL Rail Field Switch—Enabling the Digital Transformation

        The Ethernet-APL rail field switch from Pepperl+Fuchs' FieldConnex® is the first switch in process automation to combine common communication technology with Ethernet-APL. It is suited for DIN rail mouting and simultaneously transmits power and data on an Ethernet wire into hazardous areas of the process plant. This makes migration from fieldbus to Ethernet not only easy for users, but also cost-effective.

        In addition to Ethernet-APL, the switch is the only product worldwide which can optionally handle the Manchester bus-powered physical layer (MBP), and it can be flexibly configured to connect to an existing PROFIBUS PA instrument base.

        Contact Us