RSS Info Service for PANOS
Stay informed at any time when a new software update of PANOS, the operation system for the Field Connex® Ethernet-APL switches is released: With our RSS feed, you will receive an email notification in your inbox immediately after the release of an update.
If you need help setting up the RSS feed, please follow this link.
Please note: FIMlet, DTM, other system-specific drivers and PFDCT are NOT part of PANOS. Please visit the product detail page of your respective device to get more software.
Subscribe to our RSS feed to stay updated on updates of PANOS for Ethernet-APL switches. Simply right-click on the RSS logo and copy the link to your RSS feed reader.
Please Note
Due to a complete relaunch of the Pepperl+Fuchs website, the sender address of the PANOS RSS feed has also changed. So if you were already a recipient of our RSS feed before March 2025, please delete the PANOS RSS feed from your feed reader and simply add it again. Thank you for your understanding.
Quick Overview Changes | 1.3.0
- Ethernet port mirroring enabled: Any port or any combination of ports can be mirrored to one of ports P1 … P4.
- Temperature stress diagnostics and lifetime prognostics shown on web interface and as value via FDI package.
- Configuration backup of another switch can be imported as a baseline configuration for the switch. A baseline configuration includes all attributes except for those specific to a switch such as tagging or naming. Thus, a batch of switches can be set to the exact same configuration.
- Communication statistics intended for the switch itself (port: Dev) is added to data history.
- SFP physical layer diagnostics for SFP-3, SFP-4 via web interface and FDI package:
- Data is added to snapshots and the physical layer section
- Maintenance required alarms are provided for SFP TX/RX power and TX bias current.
- PROFINET port configuration can be ignored to allow disabling of ports if the DCS system does not handle port settings over PROFINET
- Various bug fixes
For the complete list of changes included in this update, please refer to the release notes.