Rockwell and Pepperl+Fuchs

Experts for Hazardous Area ApplicationsStronger Together
Rockwell Automation and Pepperl+Fuchs have enjoyed a partnership in process automation for over 25 years. As an award winning member in Rockwell's PartnerNetwork™ Program, Pepperl+Fuchs offers complementary solutions for electrical explosion protection. Together, we have the experience to meet unique industrial automation challenges anywhere in the world, in industries such as oil and gas, chemical, pharmaceutical, lfife sciences and food and beverage.
Please use this website to learn how Pepperl+Fuchs can help cover your hazardous area requirements with innovative yet safe product solutions.
You are also very welcome to visit our PartnerNetwork™ profile
Your Automation, Our Passion
Award-Winning Partner
High performance, reliability and quality set us apart from the competition—we are proud winner of Rockwell's Automation Ecosystem Award 2023.
Uniquely Broad Portfolio
Ex i, Ex e, Ex d, Ex p—access our uniquely broad portfolio of components and solutions for process automation.
Experts in Explosion Protection
Globally recognized as experts in explosion protection, Pepperl+Fuchs provides decades of experience in certification and approval for hazardous locations.
In-Depth Industry Knowledge
As a component and solution provider for the most diverse areas of the process industry, we have extensive application knowledge that we can use to your benefit.
Safety First
With more than 750 different safety-rated components and a portfolio that covers all signal types up to SIL 3, we are also the ideal partner for your safety applications.
Available Worldwide
Thanks to our global network of subsidiaries and solution engineering centers, we are always close by and can provide you with our expertise.
Service and Support
Whether on site or remotely—we pride ourselves on our excellent customer service and hands-on mentality.
Enterprise Mobility
Tab-IND® Key Features | Pad-Ex® 01P12 Key Features |
| Tablet solution for harsh industrial environments | Tablet solution for hazardous environments |
| Tested according to MIL-STD-810H for use in industry | Intel® Wi-Fi 6E |
| IO dock allows users to work in mobile or desktop mode | Sunlight readable solution with 11.6" FHD display with 1000 nits |
| SmartBack technology enables addition of Industrial Ethernet or IO-Link | Optional 1-D/2-D barcode scanner Honeywell N670X series scan modul |
Certified Enclosure Solutions for Allen-Bradley® Ex I/O Modules
Human Machine Interfaces
Pepperl+Fuchs offers a range of HMI products for hazardous area classifications as well as specific applications and industries. All of these HMI platforms can be ordered as a Rockwell ThinManager®-ready or ThinManager®-compliant system for easy and trusted integration into the ThinManager® platform. For more information on Pepperl+Fuchs' ThinManager® HMI product offerings, please visit the respective product page.









