Seleccione su país

Visite el sitio web global

VBA-3E3A-G20-ZEL/E2L-P1 ASi I/O Module

Ventajas clave de un vistazo

  • A/B node with extended addressing possibility for up to 62 nodes
  • Inputs for 3-wire sensors
  • Power supply of the inputs and outputs from the external auxiliary voltage
  • Connection of actuators and sensors via cable outputs with M8 connectors
  • Communication monitoring
  • Function display for bus, external auxiliary voltage, in- and outputs
  • Cable piercing method with gold plated contact pins

Mostrar más

Product Compliance: Europe – CE
Product Compliance: USA - cULus
AS-Interface® interface
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Datos técnicos de VBA-3E3A-G20-ZEL/E2L-P1

G20 module with AS-Interface for digital inputs/outputs, 3 inputs and 3 outputs
Node typeA/B node
AS-Interface specificationV3.0
Required gateway specification≥ V2.1
ProfileS-7.A.E
IO code7
ID codeA
ID1 code7
ID2 codeE
UL File NumberE223772 "For use in NFPA 79 Applications only"
MTBF110 a
LED FAULTerror display; LED red
red: communication error or address is 0
red flashing: overload of sensor power supply or overload of outputs or external auxiliary voltage UAUX missing
LED PWRAS-Interface voltage; green LED
green: voltage OK
flashing green: address 0 or overload of sensor power supply or overload of outputs or external auxiliary voltage UAUX missing
LED AUXext. auxiliary voltage UAUX; dual LED green/red
green: voltage OK
red: reverse voltage
LED INswitching state (input); 3 LED yellow
LED OUTSwitching state (output); 3 LED yellow
Auxiliary voltage (output)UAUX20 ... 30 V DC PELV
Rated operating voltageUe26.5 ... 31.6 V from AS-Interface
Rated operating currentIe≤ 35 mA
Number/Type3 Inputs for 3-wire sensors (PNP), DC
Supplyfrom external auxiliary voltage UAUX
Current loading capacity500 mA , overload and short-circuit protected
Input current≤ 8 mA (limited internally)
Switching pointaccording to DIN EN 61131-2
0 (undamped) ≤ 0.5 mA
1 (damped) ≥ 2.0 mA
Signal delay< 1 ms (input/AS-Interface)
Number/Type3 electronic outputs, PNP, overload and short-circuit proof
Supplyfrom external auxiliary voltage UAUX
Voltage≥ (UAUX - 0.5 V)
Current2 A per output
TB ≤ 40 °C: 6 A total
TB ≤ 60 °C: OUT1+OUT2 max. 3 A, OUT3 max. 2 A
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013
Degree of protectionEN 60529:2000
Fieldbus standardEN 62026-2:2013
InputEN 61131-2:2007
Emitted interferenceEN 61000-6-4:2007
AS-InterfaceEN 62026-2:2013
Noise immunityEN 61000-6-2:2005, EN 61326-1:2006, EN 62026-2:2013
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Degree of protectionIP54 according to EN 60529
ConnectionAS-Interface, AUX: Insulation piercing technology
Yellow flat cable/black flat cable
Inputs/outputs: M8 round plug connector in accordance with EN 61076-2-104
Inputs: LF004-GS1-A (4-pin, bushing contacts, screw lock, A-coded)
Matching connector: LM004-Gx1-A or similar
Outputs: NF003-SS1-A (3-pin, bushing contacts, snap lock, A-coded)
Matching connector: NM003-Sx1-A or similar
Mass260 g
Dimensions
Height27.5 mm
Width131.5 mm
Length54 mm
Mounting2 clips with ∅ 8 mm drill hole
Cable length1 m
NoteThe flat cable routing is designed for 100 actuation cycles