Seleccione su país

Visite el sitio web global

DPU1100-J1-19S* Display Unit

Ventajas clave de un vistazo

  • 10 point multi-touch sensor option allows design of modern user interfaces
  • Highly robust against cleaning agents and solvents due to seamless glass design
  • Optimized design for an easy cleanability
  • Low-power consumption and heat dissipation due to LED backlight technology
Product Compliance: Europe – CE
Approval
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de DPU1100-J1-19S*

Display Unit
Power consumptionaverage: 22 W
at maximum brightness: max. 25 W
Display
TypeLC display with LED backlight Optically bonded
Screen size48.26 cm (19 inch)
Resolution1280x1024 (SXGA) , Aspect ratio 5:4
Color depth16.7 Mio.
Contrast ratio1000:1 (typical)
Brightness450 cd/m2
Viewing angle170° horizontal , 160° vertical
Life spanback lamp life: 50.000 hrs typical half life , at 25 °C (77 °F)
Input devices
Touch screenoptional: projective capacitive, 10 finger multi-touch, glove-friendly
Interface typeinterface v1.0 from Pepperl+Fuchs for computing units from Pepperl+Fuchs
Bluetooth v4.0 , communication distance up to 30 m in open terrain (optional) , transmission power : +8 dBm
Transmitter frequency2.402 ... 2.48 GHz
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
non-Bluetooth products only
Radio and telecommunication terminal equipment
Directive 2014/53/EUEN 301 328 V2.1.1
EN 301 489-1 V2.1.1
EN 301 489-17 V3.1.1
Bluetooth products only
RoHS
Directive 2011/65/EU (RoHS)EN 50581:2012-09
Operating temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Relative humidity93% at 40°C, non-condensating, according to EN 60068-2-78
Shock resistance18 shocks 15 g , 11 ms all axis, IEC 60068-2-27
Vibration resistance10 ... 150 Hz, ± 0.075 mm, 1 G, 10 cycles per axis according to EN60068-2-6
Degree of protectionIP66 ( when mounted on the TCU or PCU from Pepperl+Fuchs )
Material
Surfacefront: glass (optional with stainless steel bezel)
Back side: powder coated aluminum
Massapprox. 14.5 kg
Dimensions524 mm x 453 mm x 35 mm
EU-type examination certificateBVS 16 ATEX E 084 X
MarkingEx-Hexagon II 2G Ex eb q ib IIC T4 IP66 Gb
[exsign] II 2D Ex tb IIIC T80 °C Db
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013, EN 60079-5:2015, EN 60079-7:2015, EN 60079-11:2012, EN 60079-31:2014
IECEx approvalIECEx BVS 16.0061X
Approved forEx eb q ib IIC T4 IP66 Gb
Ex tb IIIC T80 °C Db
StandardsIEC 60079-0:2011, IEC 60079-5:2015, IEC 60079-7:2015, IEC 60079-11:2011, IEC 60079-31:2013