Seleccione su país

Visite el sitio web global

6500-01-*-BKT01 6500 Series control unit mounting brackets

Ventajas clave de un vistazo

  • Mounting brackets for 6500 external or internal mounting
  • Mounting hardware included
  • 316 Stainless steel material
  • Universal external mount for top, bottom, side mounting
  • Easy mounting bracket to most flat panels for internal mounting

Mostrar más

Product Compliance: Europe – CE
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de 6500-01-*-BKT01

Type Ex px purge and pressurization system
Operating modeFor mounting 6500 control unit to enclosure or back panel
Series6500
SystemEx pxb Purge , Ex pyb Purge
MaterialBracket: 316/316L stainless steel
Mounting bolts (bracket to enclosure): (4) M6, 316 stainless steel (included)
Sealing washers: (4) silicon rubber (included)
Mounting bolts (EPCU to bracket): (1) M4x0.7, 316 stainless steel (included)
Mass6500-01-EXT1-BKT01: 1.8 kg
6500-01-INT1-BKT01: 2 kg
Dimensionssee dimension drawing
Scope of deliveryTwo (2) brackets included for each 6500-01-INT1-BKT01. Mounting hardware also included.