Seleccione su país

Visite el sitio web global

GUB* Solutions Ex d IIC based on GUB Enclosures, Aluminum

Ventajas clave de un vistazo

  • Aluminum alloy
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Ex d and Ex tb certified
  • Installation in Class I, II, Division 1
  • Gas group IIC
  • Various enclosure size and design variants
  • Integration of electrical components and operating elements as per customer specification
  • Customizable configuration of operators, cable entry quantities and cable gland types as per specification
  • Thermo-resistant tempered glass window
  • Degree of protection IP66 or IP66 / IP67, NEMA Type 4X

Mostrar más

Product Compliance: Europe – CE
Approval
Approval
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de GUB*

Operating voltage1500 V DC / 1000 V AC max.
Operating currentrecommended: 1600 A max.
Thread typemetric ISO pitch 1.5 mm or NPT ANSI ASME B1.20.1
Enclosure coverthreaded round cover
Cover fixingflamepath thread
Cover sealnone, O-ring for IP66/67
Degree of protectionIP66 (IP66/IP67 with O-ring)
Cable entrysee data table
Material
Enclosurealuminum alloy
Glassthermo-resistant tempered glass
Finishepoxy coated RAL 7005 (grey)
O-Ringsilicone
Masssee data table
valid for empty enclosure, will increase according to integrated components
Dimensionssee data table
values might differ slightly due to casting and manufacturing tolerances
Mountingsee data table
GroundingM6 external grounding points
Ambient temperature-60 ... 180 °C (-76 ... 356 °F)
depending on integrated components
EU-type examination certificateINERIS 14 ATEX 0035X
INERIS 16 ATEX 9005U
MarkingEx-Hexagon II 2 GD
Ex db IIC T* Gb
Ex tb IIIC T** °C Db
T6/T85 °C
T5/T100 °C
T4/T135 °C
T3/T200 °C
depending on configuration, ambient temperature and built-in power loss
Maximum power dissipationsee data table
maximum power dissipation at T4/+40 °C
UL approval
Approved forClass I, Division 1, Groups A, B, C, D
Class II, Division 1, Groups E, F, G
Type 4, 4X, 7, 9
cULusEmpty enclosure E482035 , UL 50E , UL 1203 , CSA C22.2, No. 25, 30
cETLusControl panels E5003368
Ambient temperature-50 ... 60 °C (-58 ... 140 °F)
IECEx approvalIECEx INE 14.0042X
IECEx INE 16.0051U
UKCA approvalCML 21 UKEX 21304X
CML 21 UKEX 2976U
ECAS approval22-09-51658/E22-09-051730/NB0002
CCoE approvalPESO A/P/HQ/KA/104/6018 (P558877)
CCC approval2023122303116246
Further approvalsavailable on request
Degree of protectionEN 60529
CE marking0080 or 0102, see type label
Ordering informationThis solution will be delivered completely configured and assembled ready for use. For configuration details please contact Customer Service.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.