Seleccione su país

Visite el sitio web global

VBG-ENX-K30-DMD-S16-EV AS-Interface Gateway/Safety Monitor

Ventajas clave de un vistazo

  • Gateway and safety monitor in one housing
  • Connection to Ethernet Modbus TCP/IP
  • SafeLink
  • Integrated data decoupling
  • Integrated webserver
  • Certified up to SIL 3 according to IEC 61508 and EN 62061 and up to PLe according to EN 13849
  • Memory card for configuration data
  • 2 AS-Interface networks
  • 2 safe output relays and 2 safe electronic outputs
  • Integrated switch allows line topology
  • DLR technology supports ring topology
  • Max. 32 independent safety loops

Mostrar más

Product Compliance: Europe – CE
Product Compliance: USA - cULus
AS-Interface® interface
EtherNet/IP™ interface
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Datos técnicos de VBG-ENX-K30-DMD-S16-EV

EtherNet/IP und Modbus TCP gateway with integrated safety monitor, double master for 2 AS-Interface networks, power supply input with data decoupling
AS-Interface specificationV3.0
PLC-Functionalityactivateable
Duplicate address detectionfrom AS-Interface slaves
Earth fault detectionEFDintegrated
EMC monitoringintegrated
Diagnostics functionExtended function via display
Data decouplingintegrated
Switch-on delay< 10 s
Response delay< 40 ms
UL File NumberE223772 only from low voltage, limited energy source (SELV or PELV) or listed Class 2 source
Safety Integrity Level (SIL)SIL 3
Performance level (PL)PL e
MTTFd200 a
B10d2 E+7
DisplayIlluminated graphical LC display for addressing and error messages
LED ETHERNETethernet active; LED green
LED AS-i ACTIVEAS-Interface operation normal; LED green
LED CONFIG ERRconfiguration error; LED red
LED PRG ENABLEautom. programming; LED green
LED POWERvoltage ON; LED green
LED PRJ MODEprojecting mode active; LED yellow
LED U AS-iAS-Interface voltage; LED green
LED AUXext. auxiliary voltage UAUX ; LED green
LED EDM/StartExternal device monitoring circuit inputs closed, 4x yellow LEDs
LED output circuitOutput circuit closed; 4 x green LEDs
Button4
Switch SETSelection and setting of a slave address
OK buttonMode selection traditional-graphical/confirmation
Button MODEMode selection PRJ-operation/save configuration/cursor
ESC buttonMode selection traditional-graphical/cancel
Insulation voltageUi≥ 500 V
Rated operating voltageUe26.5 ... 31.6 V from AS-Interface; Output K3 and K4 24 V DC
Rated operating currentIe≤ 300 mA from AS-Interface
Power supplymax. 4 A per AS-Interface circuit
Interface type2 x RJ-45
ProtocolEtherNet/IP + MODBUS TCP/IP acc. to IEEE 802.3
supports device level ring protocol DLR
Transfer rate10 MBit/s / 100 MBit/s , Automatic baud rate detection
Interface typeEthernet: RJ-45
Diagnostic Interface
Transfer rate10 MBit/s
Interface typeChip card slot
Number/Type4 EDM/Start inputs:
EDM: Inputs for the external device monitoring circuits
Start: start inputs:
Static switching current 4 mA at 24 V, dynamic 30 mA at 24 V (T=100 μs)
Safety outputOutput circuits 1 and 2: 2 potential-free contacts,
max. contact load:
3  ADC-13 at 30 VDC,
3 AAC-15 at 30 VAC
Output circuits 3 and 4: 2 PNP transistor outputs
max. contact load:
0.5  ADC-13 at 30  VDC
EthernetRJ-45
AS-Interfacespring terminals, removable
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013 EN 61000-6-2:2005, EN 61000-6-4:2007
Machinery Directive
Directive 2006/42/ECEN 61508-1:2010 EN/ISO 13849-1:2008 EN 62061:2005
Electromagnetic compatibilityEN 61000-6-2:2005, EN 61000-6-4:2007
Degree of protectionEN 60529:2000
AS-InterfaceEN 62026-2:2013
Shock resistanceEN 61131-2:2004
StandardsEN 61000-6-2:2005, EN 61000-6-4:2007 EN 61326-3-1:2008 IEC 61508:2010 and EN 62061:2005 (up to SIL3) EN 13849:2008 (PL e)
UL approvalAn isolated source with a secondary open circuit voltage of ≤ 30 VDC with a 3 A maximum over current protection. Over current protection is not required when a Class 2 source is employed.
UL mark does not provide UL certification for any functional safety rating or aspects of the device.
Ambient temperature0 ... 55 °C (32 ... 131 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Degree of protectionIP20
Material
HousingStainless steel
Mass800 g
Dimensions
Height120 mm
Width110 mm
Length89 mm
Construction typeLow profile housing , Stainless steel