Seleccione su país

Visite el sitio web global

RD0-TI-Ex8.FF.* Temperature Multi-InputFieldConnex® Fieldbus

Ventajas clave de un vistazo

  • For 8 temperature or analog sensors
  • Installation in Zone 1/Div. 1, intrinsically safe
  • Sensors in Zone 0/Div. 1
  • Connection to fieldbus acc. to FISCO or Entity
  • For FOUNDATION Fieldbus H1
  • PCS integration via device description and function blocks
  • Concentrator method for simplified configuration
  • Monitors sensor condition
  • For T/C, RTD 2-, 3-, 4-wire, voltage and resistance
  • Cold junction compensation
  • Removable terminals

Mostrar más

Product Compliance: Europe – CE
Approval
FieldConnex® interface
FOUNDATION Fieldbus interface
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de RD0-TI-Ex8.FF.*

Temperature multi-input, electronic component for control cabinet installation
Design / MountingCabinet installation
Installation in hazardous areaZone 1 / Div. 1
Fieldbus typeFOUNDATION Fieldbus
Physical layer profileprofile type 511 (FISCO), profile type 111 (Entity)
ITK version6.2.0 (DEV_REV 02)
Implementationresource block 1x RS
function block 8x AI, 1x MAI
transducer block 8x sensor TB, 1x concentrator TB
Execution timeAI, MAI 40 ms max.
Macro cycletypical for one device 8xAI or 1xMAI max. 500 ms
Firmware updatevia separate plug connection
FDE (Fault Disconnect Equipment)6.7 mA
Polaritynot polarity sensitive
Rated voltageUN9 ... 32 V
Rated currentINmax. 23 mA
LED PWRgreen: on, bus voltage existent
LED COM ERRred, continuous lightning: hardware error; red, flashing: no bus activities or bus fault; off: no error
LED CHANNEL ERRORred: 2 Hz flashing: lead breakage, overrange; off: no error
Number8
Sensor typessee table 1
Groundinggrounding of thermoelements possible
Error detectionlead breakage, wiring error, hardware device error
Common mode voltageInput to Input 600 Vpeak
Deviation
Cold junction compensation± 0.5 °C (32.9 °F)
Resolution/accuracysee table 2
Influence of ambient temperaturesee table 3
LinearizationT/C input 0.1°C RTD input 0.03°C
Internal measurement cyclefor all sensor types max. 1 s
Fieldbus/inputssafe galvanic isolation acc. to EN 60079-11, voltage peak value 375 V
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Galvanic isolationEN 60079-11
Electromagnetic compatibilityNE 21:2011
Degree of protectionIEC 60529
Fieldbus standardIEC 61158-2
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Ambient temperature-40 ... 70 °C (-40 ... 158 °F) hazardous area
-40 ... 85 °C (-40 ... 185 °F) safe area
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity≤ 95 % non-condensing
Shock resistance15 g , 11 ms
Vibration resistance5 g , 10 ... 150 Hz
Corrosion resistanceacc. to ISA-S71.04-1985, severity level G3
Connection typeplug-in terminals , spring terminal and screw terminal
Core cross section
Busup to 2.5 mm2
Inputsup to 2.5 mm2
Housing materialPolycarbonate
Degree of protectionIP20
Mass360 g
MountingDIN rail mounting
EU-type examination certificatePTB 03 ATEX 2237
MarkingEx-Hexagon II 2 (1) G Ex ia [ia Ga] IIC T4 Gb , [exsign] II (1) G [Ex ia Ga] IIC , [exsign] II (1) D [Ex ia Da] IIIC , [exsign] II 3 G Ex ic IIC T4 Gc
BusFISCO see EC-Type Examination Certificate
Inputssee EC-Type Examination Certificate
CertificatePTB 03 ATEX 2238 X
MarkingEx-Hexagon II 3 G Ex nA IIC T4 Gc
Galvanic isolation
Bussee Statement of Conformity
Inputsee EC-Type Examination Certificate
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-11:2012 , EN 60079-15:2010
FM approval
FM certificateFM18US0054X , FM18CA0027X
Control drawing16-473FM-12A
IECEx approval
IECEx certificateIECEx PTB 05.0001
IECEx PTB 05.0002X
IECEx markingEx ia [ia Ga] IIC T4 Gb
[Ex ia Ga] IIC
[Ex ia Da] IIIC
Ex ic IIC T4 Gc
Ex nA IIC T4 Gc
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.