Seleccione su país

Visite el sitio web global

1011 1011 Series control unit, Type Y and Z

Ventajas clave de un vistazo

  • NFPA 70, NFPA 496, ISA 12.4 standards
  • Optional alarm output indicates air lock failure
  • Type Z system certified for Class I and Class II, Division 2 to nonhazardous area
  • Class I enclosure volume up to 2 ft3
  • Class II enclosure volume up to 10 ft3

Mostrar más

Product Compliance: USA - cULus
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de 1011

1011 Series purge and pressurization system
Series1011
SystemType Y Purge , Type Z Purge
Hazardous environmentgas
Protective gas supplyinstrument grade air or inert gas
Pressure requirement5 - 120 psi
(With EPV-1 vent. Systems installed without vent must be equipped with redundant regulator set to 5 psi max.)
Safe pressureSetpoint: Class I: 0.25" (6.35 mm); Class II: 1.0" (25.4 mm)
Flow rate: 0.1 - 3.5 SCFH (2.8 - 99 l /hr)
Ambient temperature-29 ... 49 °C (-20.2 ... 120.2 °F)
Connection typeSystem supply fitting: 1/4" tube fitting
Enclosure supply fitting: 1/4" tube fitting
Enclosure reference fitting: 1/4" tube fitting
MaterialRegulator body: brass, zinc w/enamel finish
Regulator handle: polycarbonate
Enclosure pressure gauge: alum w/ enamel finish
Tube fittings: 316 ss forged body
Tubing: 316 ss 1/4" .035 welded
System nameplate: silk screened Lexan®
Fastener hardware: alum. & stainless steel
Mounting plate & bracket: anodized aluminum
Enclosure warning nameplate: silk screened ss
Mass3.2 kg (7 lb)
UL approval
cULusClass I, Division 2, Groups A, B, C, D
Class II, Division 2, Groups F, G