Seleccione su país
HR-6*5*** Multiple Rod Electrode
Ventajas clave de un vistazo
- Sensor for conductive limit value detection
- 1 to 5 electrode rods
- Electrodes Ø4 mm (0.16 inch) or Ø6 mm (0.24 inch)
- Different rod and thread materials


Nota
Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.
EN
- EN
- DE
- PT
Datos técnicos de HR-6*5***
Type | sensor for conductive limit value detection | |
Equipment architecture | A measuring system consists of a rod electrode HR-6*5*** with electrode relay KFA6-ER 1.6, KFD2-ER 1.6, KFD2-ER-Ex1.W.LB or KFA6-ER-Ex1.W.LB. | |
Series | HR-6*5*** |
Measured variable | measuring voltage directly from the electrode relay |
Output signal | electrode relay creates switch signal corresponding to the selected responsiveness. |
Electromagnetic compatibility | |||||
|
Degree of protection | IEC 60529:2001 |
Process conditions | ||||||||
|
Degree of protection | IP65 with terminal box | |
Connection | terminals in the terminal box: connection, max. 2.5 mm2 | |
Material | housing: stainless steel 1.4571/316Ti, PP or PTFE process connection: stainless steel 1.4571/316Ti, PP or PTFE electrode rod: stainless steel 1.4571/316Ti, Hastelloy C, titanium or tantalum | |
Dimensions | housing: max. Ø65 mm (2.6 inch), height max. 75 mm (3 inch) rods: length L1 ... L5 max. 3000 mm (10 foot) | |
Process connection | thread G1-1/4A to DIN/ISO 228/1 |
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Designation | - spacer, PTFE for Ø4 mm (0.16 inch) rods - spacer with clamp screw, PTFE, for Ø4 mm (0.16 inch) rods - spacer with clamp screw, PTFE, for Ø6 mm (0.24 inch) rods - counter nut G1-1/4A made of PVC - counter nut G1-1/4A made of stainless steel - LZ-1201, mounting angle of stainless steel 1.4571/316Ti with drilling for G1/2A - LZ-1203, mounting angle of stainless steel 1.4571/316Ti with drilling for G1-1/4A |