Seleccione su país

Visite el sitio web global

HUT Temperature head transmitter

Ventajas clave de un vistazo

  • 2-, 3- and 4-wire technology, 4 mA ... 20 mA analog output
  • High accuracy in total ambient temperature range
  • Universally PC programmable for various signals
  • Fault signal on sensor break or short circuit, presettable to NAMUR NE43
  • Online configuration during measurement using SETUP connector
  • Customer specific linearization
  • EMC acc. to NAMUR NE 21

Mostrar más

Product Compliance: Europe – CE
Approval
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de HUT

Connectionterminals 1, 2
Rated voltageUr8 ... 35 V DC
8 ... 30 V DC for hazardous area
Sensor typesresistance thermometer (RTD):
- Pt100, Pt500, Pt1000 acc. to IEC 751 and Ni100, Ni500, Ni1000 acc. to DIN 43760
resistance transmitter (Ω)
thermocouple (TC):
- B (PtRh30-PtRh6), C (W5Re-W26Re), D (W3Re-W25Re), E (NiCr-CuNi), J (Fe-CuNi), K (NiCr-Ni),
L (Fe-CuNi), N (NiCrSi-NiSi), R (PtRh13-Pt), S (PtRh10-Pt), T (Cu-CuNi), U (Cu-CuNi), MoRe5-MoRe41 acc. to IEC 584, part 1
voltage transmitter (mV)
Connectionresistance thermometer (RTD):
- 2-wire connection: terminals 3, 6
- 3-wire connection: terminals 3, 5, 6
- 4-wire connection: terminals 3, 4, 5, 6
resistance transmitter (Ω):
- 2-wire connection: terminals 3, 6
- 3-wire connection: terminals 3, 5, 6
- 4-wire connection: terminals 3, 4, 5, 6
thermocouple (TC): terminals 4, 6
Cold junction compensationinternal (Pt100) or external (0 ... 80 °C (273 ... 353 K)), accuracy ± 1 K
Lead resistanceresistance thermometer (RTD): max. 11 Ω per line
Currentresistance thermometer (RTD): sensor current ≤ 0.6 mA
thermocouple (TC): sensor current 30 mA
Connectionterminals 1, 2
Current limit≤ 25 mA
Load(Vs - 8)/0.025 A
Switch-on delayton4 s , during power up Ia = 3.8 mA
Output signal4 ... 20 mA, 20 ... 4 mA temperature linear, resistance linear, voltage linear
Residual rippleUpp ≤ 5 V at Ub ≥ 13 V, fmax = 1 kHz
Response time1 s
Self current consumptionmax. 3.5 mA
Signal on alarmmeasuring range undercut: linear drop to 3.8 mA
exceeding measuring range: linear rise to 20.5 mA
sensor breakage, sensor short circuit: ≤ 3.6 mA oder ≥ 21.0 mA can be set up
Input/Outputsafe galvanic isolation acc. to EN 50020, 3.75 kV AC
Reference operating conditionscalibration temperature 23 °C (296 K) ± 5 K
Maximum measured errorresistance thermometer (RTD): 0.2 ... 0.5 K or 0.08 ... 0.2 %
resistance transmitter (Ω): ± 0.1 ... 1.5 Ω or 0.08 ... 0.12 %
thermocouple (TC): typ. 0.5 ... 2.0 K or 0.08 %
voltage transmitter: ± 20 µV or 0.08 %
Ambient conditions
Ambient temperature-40 ... 85 °C (-40 ... 185 °F) , for hazardous area see certificate
Storage temperature-40 ... 100 °C (-40 ... 212 °F)
Vibration resistance4 g/2 ... 150 Hz
Relative humiditymoisture condensation allowable
Degree of protectionIP00/IP66 installed
ConnectionTerminals for wires max. 1.75 mm 2, undetachable screws
Materialhousing: PC
potting: PUR
Massapprox. 40 g
Dimensions∅44 x 22,5 mm (1.7 x 0.9 inch)
Construction typeconnection head acc. to DIN 43729 form B, field housing
Configurationvia PC operating software, configuration set TXU 10L
interface: PC interface connection cable TTL-/-RS 232 with plug
Explosion-hazardous areaZELM 07 ATEX 0352 X , for additional certificates see www.pepperl-fuchs.com
Type of protectionEx-Hexagon II 1G Ex ia IIC T6/T5/T4
Directive conformity
Directive 2004/108/EC (EMC)emitted interference and noise immunity to EN 61326-1:2006 and EN 61326-2-3:2006
Directive 94/9/EC (ATEX)EN 60079-0:2006, EN 60079-11:2007, EN 60079-26:2007
Conformity
Electromagnetic compatibilityNE 21
Degree of protectionEN 60529
Climate classEN 60654, class C
Vibration resistanceEN 60068-2-6
Supplementary documentationtechnical information TI070O
operating instructions KA141O
safety information SI085O (ZELM 07 ATEX 0352 X)
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.