Seleccione su país

Visite el sitio web global

6000 Control System 6000 Series Control Unit, Type X & Ex pxb

Ventajas clave de un vistazo

  • Certified for Class I, Class II, Division I; Zone 1 / Zone 21 to nonhazardous
  • Intrinsically safe electrical/pneumatic manifold assembly
  • Intrinsically safe user interface for programming and monitoring the system
  • Enclosure volume up to 450 ft3 (12.7 m3)
  • Control Unit monitors system operation and controls enclosure power
  • Universal mounting (brackets included)
  • 316L stainless steel Type 4X enclosure

Mostrar más

Product Compliance: Europe – CE
Approval
Product Compliance: USA - cULus
Product Compliance: China – CCC
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de 6000 Control System

6000 Series Type X and Ex pxb purge and pressurization system control unit
Operating modemanual, semi-automatic, or fully automatic - programmable
Series6000 Series
SystemType X Purge ; Ex pxb Purge
Number of volume exchanges4 to 19
Hazardous environmentgas, dust, gas and dust
Rated voltageUr90 ... 264 V AC, 48 ... 62 Hz / 0.2 A
20 ... 30 V DC
ConnectionTerminal blocks
Input IInputs 1, 2, 3, 4: contact input, 5 VDC @ 2 mA
Input typeintrinsically safe
Input IITemperature inputs
Input typeintrinsically safe
Sensor type6000-TEMP
Input IIIEPV-6000 Vent
Input typeintrinsically safe
Input IVUser interface module
ConnectionM8 connector, 4-pin
Input typeintrinsically safe
Output IAUX 1
Output typeDry contacts, SPDT
Inrush current5 A
Contact loading2 A @ 240 VAC resistive load
2 A @ 24 VDC
Output IIAUX 2
Output typeDry contacts, SPDT
Inrush current5 A
Contact loading2 A @ 240 VAC resistive load
2 A @ 24 VDC
Output IIIENC_1, ENC_2 (protected enclosure contacts)
Output typeDry contacts (2) SPST, NO
Contact loading8 A @ 240 VAC / 120 VAC resistive load
8 A @ 24 VDC
LED indicationSafe pressure: Blue - safe pressure is achieved
Enclosure power: Green - power on; Red - power off
Rapid exchange: Blue - purging is running
System bypass: Yellow - bypass is activated
Alarm fault: Red (blinking) - any alarm input detected; Red (solid) - 6000 series system fault
Protective gas supplyinstrument grade air or inert gas
Pressure requirement20 ... 120 psig (1.4 ... 8.3 bar) (138 ... 827 kPa) regulated
Safe pressureGas: 0.625 mbar (0.25 in. w.c.)
Dust: 1.6 mbar (0.65 in. w.c.)
Gas and Dust: 1.6 mbar (0.65 in. w.c.)
Purge flow rateMaximum flow rate measurement for enclosure size (enclosure volume:flow rate):
< 20 ft3 (0.57 m3): 5, 12 SCFM (141, 340 l/min), or dynamic
20 ... 30 ft3 (0.57 ... 0.85 m3): 5, 12, 20 SCFM (141, 340, 565 l/min), or dynamic
> 30 ft3 (0.85 m3): 5, 12, 20, 30 SCFM (141, 340, 565, 850 l/min), or dynamic
Purge flow and enclosure pressure rateWith EPV-6000-xx-01, EPV-6000-xx-02
141 l/min @ 3.7 mbar, (5 scfm @ 1.5 in w.c.)
340 l/min @ 5.0 mbar, (12 scfm @ 2.0 in. w.c.)
565 l/min @ 6.7 mbar, (20 scfm @ 2.7 in. w.c.)
850 l/min @ 10.2 mbar, (30 scfm @ 4.1 in. w.c.)
With EPV-6000-xx-03, EPV-6000-xx-04
141 l/min @ 5.2 mbar, (5 scfm @ 2.1 in. w.c.)
340 l/min @ 6.5 mbar, (12 scfm @ 2.6 in. w.c.)
565 l/min @ 10.2 mbar, (20 scfm @ 4.1 in. w.c.)
850 l/min @ 13.2 mbar, (30 scfm @ 5.3 in. w.c.)
With EPV-6000-xx-05, 06
141.6 l/min @ 4.1 mbar, (5 scfm @ 1.64 in. w.c.)
339.8 l/min @ 5.5 mbar, (12 scfm @ 2.20 in. w.c.)
566.3 l/min @ 14.9 mbar, (20 scfm @ 6.00 in. w.c.)
Flow rate for leakage compensationDepends on enclosure seal.

EPV-6000-xx-01, EPV-6000-xx-02
10.0 l/min (0.35 scfm) @ 0.63 mbar (0.25 in. w.c.)
28.0 l/min (1.0 scfm) @ 1.9 mbar (0.75 in. w.c.)

EPV-6000-xx-03, EPV-6000-xx-04
6.2 l/min (0.22 scfm) @ 0.63 mbar (0.25 in. w.c.)
16.4 l/min (0.58 scfm) @ 1.9 mbar (0.75 in. w.c.)

EPV-6000-xx-05, EPV-6000-xx-06
Less than 1 l/min (0.035 scfm) @ 0.63 mbar (0.25 in. w.c.)
Less than 1 l/min (0.035 scfm) @1.9 mbar (0.75 in. w.c.)
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-30 ... 80 °C (-22 ... 176 °F)
Relative humidity5 ... 95 %, noncondensing
Vibration resistance5 ... 100 Hz , 1 g, 12 m/s2, all axes
Impact resistance30 g, 11 ms, all axes
Connection typePneumatic :
Inlet fitting to manifold: 3/8" ferrule fitting
Outlet fitting from manifold: 3/8" ferrule fitting
Inlet fitting to enclosure: 3/8" bulkhead fitting
Cable gland4 - M16 x 1.5 cable gland
Degree of protectionType 4X , IP66
MaterialEnclosure: 316L (UNS S31603) stainless steel
Manifold valve: anodized 6082 aluminum
Fittings: 316L (UNS S31603) stainless steel
Mass-WH- 11.4 kg (25 lb)
-CK- 7.2 kg (16 lb)
Dimensions183 x 367.5 x 152.5 mm (7.20 x 14.45 x 6.00 inch)
Height367.5 mm
Width183 mm
Depth152.5 mm
EU-type examination certificate
Marking6000 main control unit with housing
6000-xx-S2-UN-xx-xx:
ATEX UL/Demko 07 ATEX 0705753X
II 2 G Ex db ib [ib Gb] [pxb Gb] IIC T4 Gb (-20 °C ≤ Ta ≤ 60 °C)
II 2 D Ex ib tb [ib Db] [pxb Db] IIIC T60°C Db (-20 °C ≤ Ta ≤ 50 °C)

6000 main control unit kit version
6000-xx-S2-UN-CK-xx:
ATEX UL/Demko 07 ATEX 0705753X
II 2 G Ex db [ib Gb] [pxb Gb] IIC T4 Gb (-20 °C ≤ Ta ≤ 60 °C)
II 2 D Ex tb [ib Db] [pxb Db] IIIC T80°C Db (-20 °C ≤ Ta ≤ 60 °C)

User interface
6000-UIC-xx:
ATEX UL/Demko 07 ATEX 0705753X
II 2 G Ex ib [pxb Gb] IIC T4 Gb
Directive conformity
Directive 2014/34/EUIEC/EN 60079-0
IEC/EN 60079-1
IEC/EN 60079-2
IEC/EN 60079-11
IEC/EN 60079-31
Directive 94/9/EC
UL approval6000 Main control unit with housing
6000-xx-S2-UN-xx-xx:
cULus
Class I, Division 1, Groups A,B,C,D T4 (-20 °C ≤ Ta ≤ 60 °C)
Class II, Division 1, Groups E,F,G T4 (-20 °C ≤ Ta ≤ 50 °C)
Class I, Zone 1, Group IIC T4 (-20 °C ≤ Ta ≤ 60 °C)
Class II, Zone 21, Group IIIC T60 °C (-20 °C ≤ Ta ≤ 50 °C)
[Ex i] Associated Equipment
Ex db ib [ib Gb] [pxb Gb] IIC T4 (-20 °C ≤ Ta ≤ 60 °C)
Ex ib tb [ib Db] [pxb Db] IIIC T4 (-20 °C ≤ Ta ≤ 50 °C)

6000 Main control unit kit version
6000-xx-S2-UN-CK-xx:
cULus
Class I, Division 1, Groups A,B,C,D T4 (-20 °C ≤ Ta ≤ 60 °C)
Class II, Division 1, Groups E,F,G T4 (-20 °C ≤ Ta ≤ 60 °C)
Class I, Zone 1, Group IIC T4
Class II, Zone 21, Group IIIC T60 °C
[Ex i] Associated Equipment
Ex db [ib Gb] [pxb Gb] IIC T4 X (-20 °C ≤ Ta ≤ 60 °C)
Ex tb [ib Db] [pxb Db] IIIC T4 X (-20 °C ≤ Ta ≤ 60 °C)

User interface
6000-UIC-xx:
cULus
(-20 °C ≤ Ta ≤ 60 °C)
Class I, Division 1, Groups A,B,C,D T4
Class I, Zone 1, Group IIC T4
Ex i Intrinsically safe
IECEx approval6000 Main Control unit with housing
6000-xx-S2-UN-xx-xx:
IECEx UL 08.0003X
Ex db ib [ib Gb] [pxb Gb] IIC T4 Gb (-20 °C ≤ Ta ≤ 60 °C)
Ex ib tb [ib Db] [pxb Db] IIIC T60 °C Db (-20 °C ≤ Ta ≤ 50 °C)

6000 Main control unit kit version
6000-xx-S2-UN-CK-xx:
IECEx UL 08.0003X
Ex db [ib Gb] [pxb Gb] IIC T4 Gb (-20 °C ≤ Ta ≤ 60 °C)
Ex tb [ib Db] [pxb Db] IIIC T80 °C Db (-20 °C ≤ Ta ≤ 60 °C)

User interface
6000-UIC-xx:
IECEx UL 08.0003X
Ex ib [pxb Gb] IIC T4 Gb
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.