Seleccione su país

Visite el sitio web global

VAA-2E2A-G12-SAJ/EA2L AS-Interface safety module

Ventajas clave de un vistazo

  • Switchable internal logic operation of the inputs and outputs via parameter bit
  • One-piece housing with stainless steel base
  • Installation without tools
  • Metal threaded inserts with SPEEDCON technology
  • Flat cable connection with cable piercing technique, variable flat cable guide
  • Red LED per channel, lights up in the event of output overload
  • Communication monitoring, configurable
  • 2 safe inputs for mechanical contacts such as EMERGENCY-STOP switch
  • DIN rail mounting
  • AS-Interface certificate

Mostrar más

Product Compliance: Europe – CE
Interface
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR
  • ZH

Datos técnicos de VAA-2E2A-G12-SAJ/EA2L

G12 safety module, 2 safety inputs and 2 standard electronic outputs
Node typeSafety node
AS-Interface specificationV3.0
Required gateway specification≥ V2.1
ProfileS-7.B
IO code7
ID codeB
ID1 codeF
ID2 code0
UL File NumberE223772
Safety Integrity Level (SIL)SIL 3
Performance level (PL)PL e
CategoryCat. 4
MTTFdno significant contribution to MTTFd of the overall system
PFHdno significant contribution to PFH of the overall system
PFDno significant contribution to PFD of the overall system
LED FAULTerror display; LED red
red: communication error or address is 0
red flashing: Output supply overload
LED PWRAS-Interface voltage; green LED
green: voltage OK
flashing green: address 0
LED AUXext. auxiliary voltage UAUX; dual LED green/red
green: voltage OK
red: reverse voltage
LED INswitching state (input); 2 LED yellow
LED OUTSwitching status (output); 2 yellow/red LEDs
Yellow: output active
Red: output overload
Auxiliary voltage (output)UAUX24 V DC ± 15 % PELV
Rated operating voltageUe26.5 ... 31.6 V from AS-Interface
Rated operating currentIe≤ 50 mA
Protection classIII
Surge protectionUAUX, Uin: Over voltage category III, safe isolated power supplies (PELV) derived from mains up to 300 V AC line-to-neutral
Rated insulation voltage40 V
Pulse withstand voltage0.5 kV
Number/Type2 safety-related inputs for mechanical contacts, crossed-circuit monitored:
2 single-channel contacts: up to category 2/PL c to ISO 13849-1 or
1 2-channel contact: up to category 4/PL e to ISO 13849-1
Cable length must not exceed 300 m per input.
Supplyfrom AS-Interface
Voltage20 ... 30 V DC pulsed
Current loading capacityinput current limited ≤ 15 mA,
overload and short-circuit resistant
Number/Type2 conventional electronic outputs, PNP
Supplyfrom external auxiliary voltage UAUX
Voltage≥ (UAUX - 0.5 V)
Current1.5 A per output , short-circuit protected
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013+A1:2019
IEC 60947-5-3:1999
Machinery Directive
Directive 2006/42/ECEN ISO 13849-1:2008 + AC:2009 EN ISO 13849-2:2012 EN 62061:2005
Insulation coordinationEN 60947-1:2007
Degree of protectionEN 60529:2000
Fieldbus standardEN 62026-2:2013
Electrical safetyIEC 60947-1, NFPA 79, IEC 60204-1:2007
Emitted interferenceEN 61000-6-4:2007/A1:2011
AS-InterfaceEN 62026-2:2013+A1:2019
Noise immunityIEC 62026-2:2008 EN 62061:2005 EN 61000-6-2:2005
Functional safetyISO 13849-1 (up to category 4/PL e), IEC 61508/IEC 62061 (up to SIL3)
StandardsNFPA 79:2007 ER 1
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity85 % , noncondensing
Climatic conditionsFor indoor use only
Altitude≤ 2000 m above MSL
Shock and impact resistance30 g, 11 ms in 6 spatial directions 3 shocks
10 g, 16 ms in 6 spatial directions 1000 shocks
Vibration resistance0.75 mm 10 ... 57 Hz , 5 g 57 ... 150 Hz, 20 cycles
Pollution degree3
Degree of protectionIP67
ConnectionCable piercing method
flat cable yellow/flat cable black
inputs/outputs: M12 round connector
Material
HousingPBT
Mass200 g
Tightening torque, cable gland0.4 Nm
Dimensions
Height35 mm
Width57.4 mm
Length118 mm
MountingMounting plate