Seleccione su país
PSC2.CP.SR.26.26.16-Y7017109* Fiber Optic Media Converter Box
Ventajas clave de un vistazo
- Extended communication range: Fiber optics allow Ethernet devices to communicate over greater distances, enhancing network flexibility
- Connect up to 4 Ethernet devices to a fiber optic network: Enables integration of multiple devices, improving scalability and efficiency
- Suitable for outdoor use: Stainless steel and high temperature rating make it suitable for extreme conditions
- High installation flexibility: Supports Single Mode & Multi Mode Fiber Optic and AC / DC power options, adapting to various environments
- Certified for hazardous areas: ATEX / IECEx Zone 2/22 and NEC Class I, II, Div. 2 certification ensures safety in potentially explosive atmospheres, ideal for industrial settings
Mostrar más
Nota
Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.
EN
- EN
- DE