Seleccione su país
BTC24-* Industrial Box Thin Client
Ventajas clave de un vistazo
- Industrial-grade box thin client for 24/7 operation
- Long-term support with product availability for more than 5 years
- Supports up to 4 modern Ultra HD (4K) monitors with 60 Hz
- Compact footprint




Nota
Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.
EN
- EN
- DE
Datos técnicos de BTC24-*
Industrial Box Thin Client |
Processor | AMD Ryzen R2314 | |
RAM | 8 GB DDR4 (2x 4 GByte dual-channel RAM) | |
Mass storage | 64 GByte M.2 SSD |
Power supply | Input voltage: 12 ... 28 V DC Input current: 4.6 A … 1.9 A Input via 2.5 mm power socket |
Interface type | Front side: 1x USB 3.2 Gen 1 Type C 2x USB 2.0 Type A, Power button, Audio line out Back side: 3x 1000Base-T Ethernet, 4x DisplayPort 1.4, 1x DC (DC jack 5.5 x 2.5 mm with lock mechanism), 3x USB 3.2 Gen 1 Type A, 1x RS-232/RS-485 with RJ45 connector |
Electromagnetic compatibility | |||||
| |||||
RoHS | |||||
|
Operating system | 1-: VisuNet RM Shell 6 (based on Windows® 10 IoT Enterprise LTSC 2021 x64) Optional: J-: IGEL OS 12 (based on Linux, pre-installed without licence) T-: ThinManager Ready |
Operating temperature | 0 ... 55 °C (32 ... 131 °F) | |
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Relative humidity | ≤ 90 % at 60 °C (non-condensing acc. to EN 60068-2-78) | |
Shock resistance | 40 g (11 ms) when operating 80 g (11 ms) when not operating | |
Vibration resistance | 3 grms 5 ... 500 Hz |
Degree of protection | IP4x | |
Mass | 2.47 kg | |
Dimensions | 259.1 mm x 56.05 mm x 199.8 mm | |
Mounting | Desktop or wall mounting, VESA mount (100 x 100 mm and 75 x 75 mm) and DIN-rail mounting via optional adapter | |
Note | passive cooling , no moving parts Power supply not included. |
UL approval | "UL Listed" for Canada and USA, E223772 (Ordinary Location) | |
Approved for | CE (EN61326-1/ EN55032/ EN55035 Class A) FCC Class A and ICES-003 Issue 7 |
Noticias y aplicaciones relacionadas
Obtenga más información sobre noticias y aplicaciones relacionadas con este producto.