Seleccione su país

Visite el sitio web global

SFP-3 SFP TransceiverFieldConnex®

Ventajas clave de un vistazo

  • Certified for use with Ethernet-APL field switches in Zone 2
  • Class 1 laser product complies with EN 60825-1
  • SFP Multi-Source Agreement compliant
  • Ethernet link up to 30 km
  • Duplex LC connector
  • Fiber-optic diagnostic monitoring

Mostrar más

Product Compliance: Europe – CE
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de SFP-3

SFP transceiver, 30 km, 100BASE-LX, fast Ethernet single-mode fiber
Installation in hazardous areaZone 2
Interface type100BASE-LX Fast Ethernet Fiber with fiber-optic diagnostic monitoring
Connection typeduplex LC to duplex LC
Transfer rate155 MBit/s
Fiber optics functionality
Wave length1310 nm
Cable type9/125 µm single-mode fiber optic
Cable lengthmax. 30 km
Connector type1 Duplex LC
Transmit power (optical)-15 ... -8 dBm
Receive sensitivity-34 ... 0 dBm
Link budget8.2 dBm
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Electromagnetic compatibilityEN 61326 , NE 21
EthernetIEEE 802.3u
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Climatic conditionsDIN IEC 721
Laser safetyEN 60825-1 AEL Class 1
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity≤ 95 % non-condensing
Shock resistance15 g 11 ms
Vibration resistance1 g 10 ... 150 Hz
HousingSFP Multi-Source (MSA) compliant
Mass17 g
EU-type examination certificateTÜV 20 ATEX 8572 X
MarkingEx-Hexagon II 3 G Ex ec IIC T4 Gc
Directive conformity
Directive 2014/34/EUEN 60079-0:2018 , EN 60079-11:2012 , EN 60079-15:2015
IECEx approvalIECEx TUR 21.0013X
Approved forEx ec IIC T4 Gc
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.