Seleccione su país

Visite el sitio web global

ICRL2-U-5RJ45-DIN Ethernet switch unmanaged

Ventajas clave de un vistazo

  • Five - 10/100BASE-TX ports
  • Rugged housing for use in harsh environments
  • Suitable for PROFINET IO and EtherNet/IP
  • Extended temperature range
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Datos técnicos de ICRL2-U-5RJ45-DIN

Ethernet unmanaged switch with 5 RJ45 ports and extended temperature range
UL File NumberE223772
MTBF67.9 a
Number of ports5
Auto-MDI(-X)yes
Autonegotiationyes
Ethernet InterfaceIndustrial Ethernet
Transfer rate10BASE-T, 100BASE-TX
Network performanceJumbo frame size: 1552 bytes Broadcast storm protection for broadcast packet
Cable typeCategory 5e or better
Switch properties
MAC address table size1K
Standards
IEEE 802.3 10BASE-Tyes
IEEE 802.3u 100BASE-TXyes
IEEE 802.3x Flow Control and Back-pressureyes
LED indicationsee manual
Rated operating voltageUe12 ... 48 V DC
Power consumption3 W
General informationCurrent overload protection, Power input polarity protection
Nominal voltage24 V DC
Current consumptiontyp. 6 mA
Physical RJ45
Transfer rate10/100 Mbps
Number/Type5 x RJ45
Electromagnetic compatibility
Directive 2014/30/EUEN 55011:2016-04
EN 55011/A1:2017-04
EN 55011/A11:2020-03
EN 55032:2015-07
EN 55032/A11:2020-03
EN 55035:2017-07
EN 55035/A11:2020-05
Electrical safetyCSA C22.2 No. 61010-1-12
UL 61010-1, IEC 61010-2-201
Emitted interferenceEN 55032, FCC Part 15 Subpart B, ICES-003, AS/NZS CISPR 32
Noise immunityEN 55035:2017/A11:2020
Shock resistanceEN 60068-2-27
Vibration resistanceIEC 60068-2-6
Ambient temperature-40 ... 75 °C (-40 ... 167 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humiditymax. 95 %
Altitude0 ... 3048 m
Degree of protectionIP30
ConnectionPower Supply Terminal Block
Ethernet 5 x RJ45
Material
HousingAluminum
Mass180 g
Dimensions
Height109.2 mm
Width23.4 mm
Length73.8 mm
Construction typeCabinet module
MountingDIN rail or direct panel mounting