Seleccione su país

Visite el sitio web global

LOC 01 HC Bluetooth® Low Energy Beacon

Ventajas clave de un vistazo

  • Compatible with Bluetooth® Low Energy from version 4.0
  • Range inside buildings up to 30 m, outdoors up to 200 m (Geolocation)
  • Possibility to change important operating parameters "over the air"
  • Open firmware for individual BLE profile development (TI CC2541)
  • UV-resistant housing according to IP64 (can also be used outdoors)

Mostrar más

Product Compliance: Europe – CE
Bluetooth® interface
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de LOC 01 HC

Loc 01 HC, Rugged/Industrial
Colorblack
Battery type2x Saft, LS14500
3.6 V, 2600 mAh
AA / Mignon / R6
Li-SOCl2
Operating durationapprox. 4 years in continuous operation with factory setting
Interface typeBluetooth® Low Energy (from 4.0)
Transmitter frequency1000 ms
Transmitter radiated powermax. 8 dBm
Detection range30 m range in buildings, max. 200 m outdoors
ProtocolECOM Standard
compatible with Android™ smartphones
CE conformityCE0102
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
Storage temperature-30 ... 30 °C (-22 ... 86 °F)
Massapprox. 180 g (including batteries)
Dimensions
W x H x D111 mm x 102 mm x 48 mm
Scope of deliveryLoc 01 HC
Batteries
Documentation