Seleccione su país

Visite el sitio web global

M-LBAS-IA1.IE Surge ProtectorFieldConnex®

Ventajas clave de un vistazo

  • For Ethernet-APL spur ports
  • Intrinsically safe according to 2-WISE and FISCO
  • Installation on DIN mounting rail in cabinet or field junction box
  • Grounding of the cable shield via a gas discharge tube
Product Compliance: Europe – CE
Approval
FieldConnex® interface
Ethernet-APL interface
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de M-LBAS-IA1.IE

Surge protector, Ethernet-APL, control cabinet installation, Ex ia, Ex ec, indirect shield grounding
Design / MountingCabinet installation
Installation in hazardous areaZone 1
Interface typeEthernet-APL auxiliary device
Rated voltageUr30 V
Rated currentIr500 mA
Impulse rating2 kV/1 kA (category C1) per line
10 kV/5 kA (category C2) per line
1 kA (category D1) per line
Impulse discharge current (10/350 µs)Iimp0.5 kA per line
Nominal discharge current (8/20 µs)In
per line5 kA
total10 kA
Shield10 kA
Max. surge current (8/20 µs)Imax10 kA overstressed fault mode 3 acc. to IEC 61643-21
Voltage protection levelUp
Line/Earthmax. 1500 V C1 , 1 kA per line
max. 2100 V C2 , 5 kA per line
max. 50 V C3 , 50 A per line
max. 1300 V B2 , 50 A per line
Shield/Earthmax. 1500 V C1 ,
max. 1800 V C2 ,
max. 50 V C3 ,
max. 1300 V B2
Degree of protectionIEC/EN 60529
Climatic conditionsIEC 60721
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Surge protectionIEC 61643-21
EthernetEthernet-APL ,
IEEE 802.3 for 10BASE-T1L
Ambient temperature-40 ... 80 °C (-40 ... 176 °F)
Storage temperature-50 ... 90 °C (-58 ... 194 °F)
Relative humidity≤ 95 % non-condensing
Shock resistance15 g 11 ms
Vibration resistance1 g , 10 ... 150 Hz
Connection typescrew terminals
Core cross sectionsolid wire 0.5 ... 2.5 mm2 ,
stranded wire 0.5 ... 1.5 mm2
Housing materialPolyamide PA 6.6
Degree of protectionIP20
Mass32 g
MountingDIN mounting rail
EU-type examination certificateTÜV 22 ATEX 8786 X ,
TÜV 22 ATEX 8816 X
Marking2-WISE auxiliary device , FISCO
MarkingEx-Hexagon ll 3 G Ex ec llC T6 Gc ,
[exsign] ll 2 (1) G Ex ia [ia Ga] IIC T6 Gb ,
[exsign] ll 2 (1) D Ex ia [ia Da] lIIC T80°C Db ,
[exsign] l M2 (M1) Ex ia [ia Ma] l Mb
VoltageUi30 V
CurrentIi500 mA
Internal capacitanceCinegligible 0 nF
Internal inductanceLi negligible 0 µH
Directive conformity
Directive 2014/34/EUEN 60079-0:2018 ,
EN 60079-11:2012 ,
IEC TS 60079-47:2021
Supplementary information
IECEx approvalIECEx TUR 22.0017X
Approved forEx ec llC T6 Gc ,
Ex ia [ia Ga] IIC T6 Gb ,
Ex ia [ia Da] lIIC T80°C Db ,
Ex ia [ia Ma] l Mb
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.