Seleccione su país

Visite el sitio web global

HM-PF-USB-PWRX-010031P Viator USB HART Interface with PowerXpress

Ventajas clave de un vistazo

  • Quickly power and communicate with HART field devices
  • Powers all 2-wire HART devices, independent of supplier
  • Draws power from USB port, needs no external supply to power modem
  • Compact, rugged polycarbonate housing for industrial-grade reliability
  • Integrated connector cable terminates in 2 test clips and 1 USB connector cable
  • Selectable powered-modem or modem-only mode
  • Compatible with Windows® 7, 10 and 11

Mostrar más

Product Compliance: Europe – CE
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de HM-PF-USB-PWRX-010031P

Interface for commissioning, calibrating, and acquiring data from HART field devices
Input current30 mA at 5 V for modem only , 255 mA at 5 V with device power and modem
Power supplyPowered by USB port , No external power required
Interface typeUSB 2.0 port or higher
Signal0.5 ± 0.1 Vpp trapezoidal wave at 1200/2200 Hz, 24 VDC at 40 mA to device
Output/interface500 V DC
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
EN 62368-1:2014-08
RoHS
Directive 2011/65/EU (RoHS)EN IEC 63000:2018
Operating systemWindows® 7, 10 and 11 with 32 and 64 bits
Operating temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Relative humidity0 ... 95 % non-condensing
Degree of protectionIP20
ConnectionUSB (type A) Connector , red and black test clips
MaterialPolycarbonate
Dimensions96 mm x 47 mm x 24 mm
Height24 mm
Width47 mm
Length96 mm
Cable length1.8 m 2-strand wire terminating in 2 test clips , 15.2 cm cable terminating in 1 USB type A connector
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.