Seleccione su país

Visite el sitio web global

ICE3-8IOL-G65L-V1D-Y IO-Link master

Ventajas clave de un vistazo

  • Primary version is ICE3-8IOL-G65L-V1D
  • PROFINET IO with Modbus/TCP enabled and OPC UA support
  • Web-based configuration of module and IO-Link devices
  • Integrated IODD storage for more than 100 IODDs
  • Downloadable module configuration
  • M12 L-coded power connector

Mostrar más

Product Compliance: Europe – CE
Product Compliance: USA - cULus
IO-Link interface
PROFINET interface
MQTT interface
OPC UA interface
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Datos técnicos de ICE3-8IOL-G65L-V1D-Y

Firmware variant from ICE3-8IOL-G65L-V1D with Modbus enabled by default
UL File NumberE360395
LED indicationsee manual
Rotary switchSetting the IP address
Rated operating voltageUe20 ... 30 V DC
General informationM12, L-coded
Nominal voltage24 V DC
Current consumptiontyp. 120 mA
Current loading capacityMax. 2 x 16 A per module
(Loop-through current via L-coded power supply)
Total current: max. 6.7 A per module
Galvanic isolationbetween US and UA
Interface typeIndustrial Ethernet
Physical M12, D-coded
ProtocolPROFINET IO with media redundancy protocol (MRP) + Modbus TCP + OPC UA + MQTT
Modbus max PDI: 33 times / sec
OPC UA max PDI update rate: 20 times / sec
MQTT max PDI update rate: 10 times / sec
Transfer rate10/100 Mbps
Number/Type8 x IO-Link Class A (X1 – X8)
Configurable as:
Max. 8 IO-Link and 8 digital inputs
Max. 16 digital inputs
Max. 8 digital inputs and 8 digital outputs
short-circuit protected
Sensor supplyPort 1: max. 1.6 A Via L+ (pin 1)
Port 3: max. 1 A via L+ (pin 1)
Ports 2 and 4 – 8: max. 500 mA per port via L+ (pin 1)
Output currentIemax. 200 mA Per port via C/Q (pin 4)
Electromagnetic compatibility
Directive 2014/30/EUEN 61000-6-2 , EN 61000-6-4
Degree of protectionEN 60529
Fieldbus standardIEC 61131-2
Electrical safetyCSA C22.2 No. 61010-1-12
UL 61010-1, IEC 61010-2-201
Emitted interferenceEN 61000-6-4, FCC Part 15 Subpart B, ICES-001, AS/NZS CISPR 11
Noise immunityEN 61000-6-2 , EN 61131-2 , EN 61131-9
Shock resistanceEN 60068-2-27
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humiditymax. 95 %
Altitude0 ... 2000 m
Shock and impact resistance15g, 11ms, half-sine
Degree of protectionIP67
ConnectionPower Supply M12, L-coded
Fieldbus M12, D-coded
Inputs/Outputs M12, A-coded
Material
HousingMolded Polyamide 66
Mass454 g
Tightening torque, fastening screws8 Nm
Tightening torque, cable gland0.6 Nm
Dimensions65 mm 30 mm 212 mm
Height212 mm
Width65 mm
Length30 mm
MountingMachine or panel