Seleccione su país
DPU3200-22GT-304A-V1-N0 Display Unit
Ventajas clave de un vistazo
- 10 point multi-touch sensor option allows design of modern user interfaces
- Highly resistant to cleaning agents with stainless steel bezel and seamless glass design
- Design optimized for easy cleanability
- Low-power consumption and heat dissipation due to LED backlight technology


Nota
Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.
EN
- EN
- DE
Datos técnicos de DPU3200-22GT-304A-V1-N0
Display Unit |
Power consumption | typical 22 W |
Display | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
Input devices | ||||||||||||||||||||||||||
|
Interface type | USB touch screen signal, LVDS-video signal and inverter LCD backlight pins for VisuNet FLX computing unit connection |
Electromagnetic compatibility | |||||
| |||||
RoHS | |||||
|
Operating temperature | 0 ... 45 °C (32 ... 113 °F) | |
Storage temperature | -20 ... 65 °C (-4 ... 149 °F) | |
Relative humidity | max. relative humidity 93% at 40°C (non-condensing) according to EN60068-2-78 | |
Shock resistance | 18 shocks 15 g , 11 ms all axis, IEC 60068-2-27 | |
Vibration resistance | 10 ... 150 Hz, +/- 0.075 mm , 1g, 10 cycles per axis according to EN60068-2-6 |
Degree of protection | Front side: IP66 Back side: IP20 (when mounted to the computing unit from Pepperl+Fuchs) | ||||
Material | Front bezel: Stainless steel AISI304 (glass, silicone gasket) Backside: Painted aluminum sheet metal | ||||
| |||||
Mass | approx. 6 kg | ||||
Dimensions | 567 mm x 358 mm x 23.5 mm | ||||
Cut out dimensions | 535 mm x 333.5 mm +/- 1 mm |
Certificate | Please refer to the VisuNet FLX System and VisuNet FLX Panel documentation. |
Noticias y aplicaciones relacionadas
Obtenga más información sobre noticias y aplicaciones relacionadas con este producto.