Seleccione su país

Visite el sitio web global

ICA-8DIO-CB10-IO IO-Link printed circuit board module

Ventajas clave de un vistazo

  • Outputs short-circuit and overload proof
  • Connection via lead
  • IO-Link interface
  • Ultra-compact enclosure
  • 8 digital inputs/outputs can be configured

Mostrar más

Product Compliance: Europe – CE
IO-Link interface
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Datos técnicos de ICA-8DIO-CB10-IO

I/O hub with IO-Link interface
LED PWRLED green: flashing with short break (1 Hz) - IO-Link mode
LED OLoverload of sensor power supply; LED red
LED IOSwitching status/overload (input/output); 8 LED yellow/red
yellow: input/output active
red: output overload
Operating voltageUB18 ... 30 V DC, PELV
No-load supply currentI0max. 25 mA
Operating currentIBmax. 2 A
Protection classIII
Interface typeIO-Link
IO-Link revision1.1
Device profileIdentification and Diagnosis - I&D
Process dataInputs 2 Byte
- Input signals 8 Bit
- diagnosis signals 4 Bit
Outputs 2 Byte
- Output signals 8 Bit
- Special functions 8 Bit
Vendor ID1 (0x0001)
Device ID984577 (0x0F0601)
Data transfer rateCOM3 (230.4 kbits/s)
Min. cycle time1 ms
SIO mode supportno
Compatible master port typeClass A , Class B
Number/Type8 Inputs for 3-wire sensors (PNP), DC (IO1 ... IO8)
Supplyfrom IO-Link
Voltage18 ... 30 V
Current loading capacity400 mA , overload and short-circuit protected
Input current≤ 5 mA (limited internally)
Switching pointType 1 according to IEC 61131-2
Number/Type8 electronic outputs, PNP (IO1 … IO8), overload proof and short-circuit proof
Supplyfrom IO-Link
Voltage≥ (UB - 1.5 V)
Current200 mA per output
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
EN 55011:2016
Degree of protectionEN 60529:2000
Fieldbus standardEN 61131-9:2013
InputEN 61131-2:2007
Communication interfaceIEC 61131-9 / IO-Link V1.1.3
Emitted interferenceEN 61000-6-4:2007
Noise immunityEN 61000-6-2:2005, EN 61326-1:2006
UL approvalProtection class IP20 is not included in the UL approval. The protection class is tested by Pepperl+Fuchs.
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity85 % non-condensing
Climatic conditionsFor indoor use only
Altitude≤ 5000 m above MSL
Shock and impact resistance30 g, 11 ms in 6 spatial directions, 3 shocks 10 g, 16 ms in 6 spatial directions, 1000 shocks
Vibration resistance0.35 mm / 5 g 5 ... 500 Hz
Pollution degree2
Degree of protectionIP20 according to EN 60529
Connection200 mm, PVC cable 0.5 mm2
Material
HousingPolyamide hot-melt adhesive
Mass33 g
Dimensions
Height10 mm
Width36 mm
Length39.5 mm
NoteThis device is maintenance-free. If the device is used in a manner not specified by the manufaturer, the protection provided by the device may be impaired.

Noticias y aplicaciones relacionadas

Obtenga más información sobre noticias y aplicaciones relacionadas con este producto.