Seleccione su país
Isolated Barriers of the H-System

The H-System consists of isolation barriers for signals from or into potentially explosive areas with galvanic isolation which are mounted on a termination board. The termination boards are mounted in the control cabinet on a 35 mm DIN rail. The signal loop between field and control side is closed by plugging in the module. The H-System is an efficient solution in medium-sized to large systems in combination with process control systems.
The H-System offers useful benefits:
No expensive and manual individual wiring thanks to fixed wiring
- Fast and safe connection to the process control system
Less effort for planning and wiring, installation and commissioning, documentation
- High availability thanks to diagnostic function and fault monitoring in modules and terminati-on boards
Idioma
- German
- Spanish
- English
- Italian
Bibliografía adicional | Idioma | Tipo de archivo | Tamaño de archivo | Descargar |
---|---|---|---|---|
Linecard - K-System | es | PDF | 278 KB |