FB Remote I/O

The FB remote I/O system for installation in Zone 1 is a modular system for signal adaptation between field devices in hazardous areas and control systems in safe areas. With the remote I/O system, the field device signals are transmitted to a process control system with a standardized bus protocol (PROFINET, PROFIBUS, Modbus and others) via one single fieldbus cable .
Despite the challenging task of installation in Zone 1, the FB-system provides
- compact design
- high channel density
- good diagnostic options
- worldwide approvals
and much more.
With the PROFINET gateway, the remote I/O system can be connected to IIoT applications via Ethernet networks. Most analogue field devices support HART so that HART can be used for parameterization and diagnostics in the control system. For this purpose, the remote I/O system with HART-IP has a function for forwarding the HART data from the field devices to the control system.
The plug-in I/O modules can be installed during operation without a fire permit. A wide range of single and multi-channel I/O modules with field signals in Ex ia/Ex ib types of protection or Ex e connection technology enables a universal system design.
- English
- German
- French
- Italian
Informes de la aplicación | Idioma | Tipo de archivo | Tamaño de archivo | Descargar |
---|---|---|---|---|
Application Report - The Modern Whiskey Distillery | en | PDF | 355 KB | |
Application Report - Communication Redundancy for Uninterrupted Operation | en | PDF | 529 KB | |
Application Report - LB and FB Remote I/O Systems for Digitally Connecting Analog Field Devices | en | PDF | 208 KB | |
Application Report - Use of Remote I/O in Fluidized Bed Systems | en | PDF | 222 KB | |
Application Report - Remote-I/O-Modules for the Efficient Modernization of Control Systems | en | PDF | 1 MB | |
Application Report - Systematic Monitoring of Control Cabinets | en | PDF | 199 KB | |
Application Report - Space Saving Extension for Existing Plants | en | PDF | 300 KB | |
Application Report - Using Remote I/O Systems for the Efficient Digitalization of Plants | en | PDF | 371 KB |
Bibliografía adicional | Idioma | Tipo de archivo | Tamaño de archivo | Descargar |
---|---|---|---|---|
Product Information - Custom cabinets and junction boxes | en | PDF | 1 MB | |
Product Overview - FB Remote I/O for Zone 1 | en | PDF | 682 KB | |
Engineering Guide - Grounding, Earthing and Shielding of FB Remote I/O Systems | en | PDF | 1 MB | |
Product Overview - Remote I/O systems | en | PDF | 4 MB | |
Product Information - Profibus-Fibre Optic Coupler and Repeater | en | PDF | 836 KB | |
Integration in Honeywell Experion PKS (LB8106*) - Planning and Integration Information | en | PDF | 2 MB | |
DTM Certificate | en | PDF | 680 KB | |
Image brochure - Explosion Protection | en | PDF | 5 MB | |
Product Information - Custom cabinets and junction boxes | en | PDF | 6 MB | |
Integration in Yokogawa CENTUM VP (LB8106*) - Planning and Integration Information | en | PDF | 2 MB |