Select Your Country

Go to global website

FXLS*.CS Control Stations Ex e, Stainless Steel

Key Benefits at a Glance

  • Stainless Steel enclosure
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Ex de, Ex ib and Ex tb certified
  • Up to 81 operators per control station
  • 6 enclosure size options
  • Customizable configuration of operators, cable entry quantities and cable gland types as per specification
  • Wide range of labels and accessories available

Show more

Product Compliance: Europe – CE
Approval
Approval
Product Compliance: China – CCC
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of FXLS*.CS

Control Stations Ex e, Stainless Steel
Operating voltage250 V AC max.
Operating current16 A max.
Terminal capacity2.5 mm2
Terminal torque0.8 Nm
Enclosure coverfully detachable , concealed hinges
Cover fixingM6 stainless steel hexagon head screws , optional quarter-turn key locks
Cover sealone piece closed cell silicone
Degree of protectionIP66
Cable entrycable glands as per specification
Gland plate on face(s)see data table
Defined entry areasee data table
Material
Enclosure1.5 mm AISI 316L, (1.4404) stainless steel
Gland plate3 mm AISI 316L, (1.4404) stainless steel
Finishelectropolished
Masssee data table
Dimensionssee data table
Mountingsee data table
GroundingM10 internal/external brass grounding bolt through enclosure body
Ambient temperature-40 ... 55 °C (-40 ... 131 °F)
-50 °C (-58 °F) on request
EU-type examination certificateCML 16 ATEX 3009X
MarkingEx-Hexagon II 2 GD
Ex db eb mb IIC T* Gb
Ex ib IIC T* Gb
Ex db eb ib mb IIC T* Gb
T6/T80 °C @ Ta +40 °C
T4/T130 °C @ Ta +55 °C
Maximum power dissipationsee data table
IECEx approvalIECEx CML 16.0008X
UKCA approvalCML 22 UKEX 2550X
ECAS approval22-10-53256/E22-09-052316/NB0002
IA approvalMASC S/18-0003X
CCC approval2020322304002545
Degree of protectionEN60529
CE marking0102
Ordering informationThis device will be delivered completely configured and assembled ready for use. For configuration details please contact Customer Service.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Optional accessoriesMounting plate
M10 internal/external stainless steel grounding bolt
M6 internal stainless steel grounding bolt welded to lid
M6 internal stainless steel grounding bolt welded to bottom gland plate
quarter-turn key locks
engraved traffolyte tag label
engraved AISI 316L stainless steel tag label
color in-fill stainless steel tag label
Control elementssmall footprint max. 81 see data table
all NC contacts have a direct opening action for emergency stop functions