Select Your Country

Go to global website

USB-FBPS-1.11.45.NI USB Fieldbus Power SupplyFieldConnex® Fieldbus

Key Benefits at a Glance

  • Output: min. 11 V/45 mA
  • For 1...2 devices/test setups
  • In conjunction with NI PCMCIA-FBUS card
  • Permitted for Zone 2 operation
  • For FOUNDATION Fieldbus H1
  • Compatible with Windows® XP, Vista, 7, 8, or 10
  • USB 1.1/2.0 compatible

Show more

Product Compliance: Europe – CE
Approval
FieldConnex® interface
FOUNDATION Fieldbus interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of USB-FBPS-1.11.45.NI

USB fieldbus power supply for 1 or 2 field devices with D-sub socket for connecting to National Instruments NI PCMCIA FBUS card
Design / MountingHandheld/mobile
Installation in hazardous areaZone 2
ConnectionUSB-Male Connector Typ A (Standard)
Rated voltageUrtyp. 5 V
Rated currentIrmax. 350 mA
Power dissipationtyp. 250 mW
ConnectionD-Sub socket 9-pin ; pin 6: Bus + , pin 7: Bus -
Rated voltageUNmin. 11 V
Rated currentIN45 mA
Short-circuit currenttyp. 60 mA
Terminating resistor50 Ω
LED ERRred flashing: short-circuit or undervoltage at output
LED PWRgreen: Interface Power ON/OK
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Degree of protectionIEC/EN 60529
Fieldbus standardIEC 61158-2
Ambient temperature-10 ... 50 °C (14 ... 122 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Pollution degreemax. 2, according to IEC 60664
Connection typeUSB-Male Connector Typ A (Standard)
Housing56 x 32 x 17 mm
Housing materialPolycarbonate
Degree of protectionIP20
Massapprox. 105 g
Outputs
VoltageUo17.5 V
CertificatePF 08 CERT 1303 X
MarkingEx-Hexagon II 3G Ex nA II T4
Directive conformity
Directive 2014/34/EUEN 60079-0:2012 , EN 60079-11:2012 , EN 60079-15:2010
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.