Select Your Country

Go to global website

NCN25-F35-A2-250-V1 Inductive sensor

Key Benefits at a Glance

  • Comfort series
  • Extended temperature range of sensor component
    0 ... 250 °C (0 ... 482 °F)
  • 10 m cable between sensor and amplifier with metal case
  • Suitable for drag chains and abrasion resistant
  • Minimum bending radius of 30 cm for movable installation

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of NCN25-F35-A2-250-V1

Switching functioncomplementary
Output typePNP
Rated operating distancesn25 mm
Installationflush mountable
Output polarityDC
Assured operating distancesa0 ... 20 mm
Reduction factor rAl 0.5
Reduction factor rCu 0.5
Reduction factor r304 0.6 ... 1
Output type4-wire
Mounting angleAl
Amplifier housingStainless steel
Operating voltageUB10 ... 30 V
Switching frequencyf0 ... 20 Hz
HysteresisH0.3 ... 5 typ. 2 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 3 V
Operating currentIL0 ... 200 mA
No-load supply currentI0≤ 25 mA
Time delay before availabilitytv≤ 20 ms
Switching state indicatorMultihole-LED, yellow
MTTFd7515 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature0 ... 250 °C (32 ... 482 °F)
Connection typeConnector plug
Cable versionPFA cable, with armour of stainless steel
Core cross section3 x 0.34 , screened
Housing materialPTFE / Al / 1.4305 / AISI 303
Sensing facePTFE
Degree of protectionamplifier IP67
sensor IP40
Connector
ThreadingM12 x 1
Number of pins4
Dimensions
Height40 mm
Width44 mm
Length56 mm
Cable lengthL = 10 m
Note- amplifier 0 °C ... 70 °C
- r1.4305 dep. on thickness of measurement plate d:
r1.4305 = 1 for d < 1mm
Additional accessory: Protective cover SH-F35 is available for use in areas where there is moisture and as a means of mechanical protection.
General Notes