Select Your Country

Go to global website

TAB-EX05-DZ1-WIFIAIN-CS1000-.. Tablet computerTab-Ex® 05 DZ1

Key Benefits at a Glance

  • Android™ 14
  • Portable rugged tablet with brilliant 8” display
  • Comprehensive security thanks to Samsung KNOX
  • Suitable for use with gloves
  • Google ARCore
  • Fast data transfer via 5G connectivity
  • Robust and protected against falls according to IP68 and MIL-STD-810H
  • Function button for quick access

Show more

Product Compliance: Europe – CE
Approval
Approval
Product Compliance: USA - cSGSus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of TAB-EX05-DZ1-WIFIAIN-CS1000-..

Tab-Ex 05 DZ1 (DIV 1 and Zone 1/21), Android 14, Wi-Fi, with camera, with microSD card, version for Europe and Northern America
ProcessorExynos 1380 (S5E8835) Octa-Core 4 x 2.4 GHz + 4 x 2.0 GHz 64 Bit, 5 nm
RAM6 GB LPDDR4X
Camera
Front camera5 MP
1/5.0" sensor, F2.2 aperture
Main camera13 MP
1/3.0" sensor, F1.9 aperture, autofocus, 8x digital zoom
Video recording resolutionUHD 4K (3840 x 2160) @ 30 fps
Internal data memory128 GB UFS
Optional data memorymicroSD (up to 1024 GB)
512 GB installed
SensorsAccelerometer, Gyro Sensor, Geomagnetic Sensor, Hall Sensor, RGB Light Sensor
Speakeryes
Display
Refresh rateStandard (60 Hz) / Adaptive (up to 120 Hz)
Touch screen technologyCapacitive
Panel typeTFT
Screen size20.31 cm / 8 inch
Aspect ratio16:10
Screen resolution1920 x 1200 (WUXGA)
Pixel density283 ppi
Brightnessmax. 600 cd/m2 (nits)
Colors16 Mio.
Screen protectionCorning® Gorilla ® Glass 3
Special FeaturesCan be operated while wearing gloves
Dark Mode, Adaptive Brightness, Eye Comfort, Screen Saver, Screen Zoom, Multi-Touch
KeyFunction button, Active button
Battery typeLi-ion 3.8 V 5050 mAh 18.87 Wh (typically)
Operating durationup to 14 h
I/O portsUSB 2.0 (Type-C)
WLANWLAN 802.11 a/b/g (2.4 GHz), WiFi 4, 5, 6 (2.4 GHz + 5 GHz ), HE80, MIMO, 1024 QAM, WiFi Direct, Mobile Hotspot, Hotspot 2.0, Auto Hotspot
BluetoothBluetooth® 5.3
GPS sensorGPS, Glonass, Beidou, Galileo
NFCyes
ConnectionsWireless DeX
Operating systemAndroid™ 14
Android™ Enterprise Recommended verified device
Google ARCore ready
IT security
BiometricsFacial recognition
UpdatesSecurity updates until 2032
Operating system upgrades up to Android™ 22
Mobile device protectionSamsung KNOX 3.10
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
Degree of protectionIP68 according to EN/IEC 60529
MIL-STD-810H
Massapprox. 1122 g
Dimensions
W x H x D161.5 mm x 262.75 mm x 25.75 mm
ATEX approval
ATEX certificateEPS 24 ATEX 1 288 X
ATEX markingEx-Hexagon II 2G Ex db ia IIC T6 Gb
[exsign] II 2D Ex tb ia IIIC T80°C Db
SGS approval
SGS certificateSGSNA/25/CA/00003X
SGS markingClass I Division 1, Group A, B, C, D, T6
Class II Division 1, Group E, F, G T80C
Class III T80C
Ex db ia IIC T6 Gb
Class I, Zone 1, AEx db ia IIC T6 Gb
Zone 21, Group IIIC T80C
Ambient Temperature: -20°C = Ta = +55°C
IECEx approval
IECEx certificateIECEx EPS 24.0082X
IECEx markingEx db ia IIC T6 Gb
Ex ia tb IIIC T80°C Db
Approved forEurope
Northern America
Scope of deliveryTab-Ex® 05
Torx T8
S Pen
USB cable
Charger
Documentation
microSD card
Optional:
Viator Bluetooth HART Interface
General Notes