Select Your Country
SMART-EX03-DZ1-BRA-C128-COM-.. SmartphoneSmart-Ex® 03
Key Benefits at a Glance
- Global certificates - a common hardware platform
- Android™ 13 operating system
- PTCRB and GCF certified
- 13 MP camera for HD video recording, high-quality images and optimized for scanning solutions


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
Technical data of SMART-EX03-DZ1-BRA-C128-COM-..
Smart-Ex 03 CAMERA ONLY MODE, DZ1 (DIV 1 and Zone 1/21), Android™, with Camera, 128 GB, version for Brazil |
Description | · Camera Only - Kiosk mode limits the functionality of the Smart-Ex 03 to the use of the camera function only. · The phone functions at software level are deactivated and access to the phone functions is not possible. · Wifi is not available - deactivated in the Smart-Ex 03 camera solution. · SIM card slots are physically present but not functional as the phone functions are deactivated at software level. · No hardware modifications have been made to the Smart-Ex 03 camera solution. |
Processor | Qualcomm® Snapdragon QCM6490 and SDR753 platform Full 3GPP Rel 15 support | ||||||||||
RAM | 8 GByte | ||||||||||
Camera | |||||||||||
| |||||||||||
Internal data memory | 128 GByte 1 | ||||||||||
Sensors | Biometric, Accelerometer, Gyrometer, Magnetometer, Barometer, Proximity, Ambient light |
Display | |||||||||||||||||
| |||||||||||||||||
Key | Multifunction button as camera shutter Power button with fingerprint sensor Volume up/down |
Battery type | Li-Ion battery , 4400 mAh |
I/O ports | Charging via USB Type C + robust charging pads for charging in docking station (accessory) 3.5 mm audio interface, supporting legacy and standard 3.5mm audio accessories |
Operating system | Android™ 13 Android™ Enterprise Recommended verified device |
IT security | |||||||||||
|
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Degree of protection | IP68 according to EN/IEC 60529 MIL-STD-810H | ||||
Mass | 400 g | ||||
Dimensions | |||||
|
ATEX approval | ||||||||
|
IECEx approval | ||||||||
| ||||||||
UKCA approval | ||||||||
| ||||||||
Approved for | Brazil | |||||||
Further approvals | Wi-Fi CERTIFIED™ Google ARCore ready PTCRB GCF |
Note | Android is a trademark of Google LLC. 1 no SD Card memory extension | |
Scope of delivery | Smart-Ex® 03 Li-Ion battery Charger USB cable Screwdriver Documentation |
Related News and Applications
Read more on news and applications related to this product.