Select Your Country

Go to global website

WCS3-CS70-L1-S000000-L005145 WCS3 code rail

Key Benefits at a Glance

  • Flexible installation by means of alu profile- or mounting bracket system
  • High chemical resistance
  • Low weight
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of WCS3-CS70-L1-S000000-L005145

Code rail, polyester laminate
Code rail height70 mm
Total length5145 mm
Start position0 mm
Radius of bend≥ 300 mm
Operating temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 60 °C (-40 ... 140 °F)
Installation temperature10 ... 60 °C (50 ... 140 °F)
Material thickness0.75 ... 0.95 mm
Tension loading≤ 260 N
Materialpolyester laminate
Thermal expansion coefficientapprox. 2.8 x 10-5 / K
Mass40 g / m
Manufacturing tolerance± 1 mm/m
General Notes