Select Your Country
SR.TJE.11.14.09.B.0-S0002 Junction Box Ex e, Stainless Steel
Key Benefits at a Glance
- 136 x 110 x 86 mm
- Stainless Steel AISI 316L
- Installation in Zone 1, Zone 2, Zone 21 and Zone 22
- Bottom face cable glands polyamide, 4x M20


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
Technical data of SR.TJE.11.14.09.B.0-S0002
Operating voltage | 352 V AC / DC max. for ATEX / IECEx | |
Operating current | see instruction manuals |
Enclosure cover | fully detachable | |||||||||||||||||||||||||||||||||||||
Cover fixing | stainless steel A4 (V4A) hexagonal head screws | |||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||
Cover seal | silicone | |||||||||||||||||||||||||||||||||||||
Degree of protection | IP66 | |||||||||||||||||||||||||||||||||||||
Cable entry | thru-holes direct through body | |||||||||||||||||||||||||||||||||||||
Cable entry face B | ||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||
Terminal assembly | ||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||
Material | ||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||
Mass | approx. 1 kg | |||||||||||||||||||||||||||||||||||||
Dimensions | ||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||
Mounting | 4 screws | |||||||||||||||||||||||||||||||||||||
Grounding | M6 internal/external brass nickel-plated grounding bolt |
Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) |
EU-type examination certificate | CML 20 ATEX 3156X | ||||
|
IECEx approval | IECEx CML 20.0094X | |
UKCA approval | CML 21 UKEX 3892X | |
Further approvals | further on request |
Degree of protection | EN60529 | |
CE marking | 0102 |
Ordering information | This device will be delivered completely configured and assembled ready for use. For configuration details please contact Customer Service. | |
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
Optional accessories | M6 internal/external stainless steel grounding bolt |