Select Your Country

Go to global website

TAB-EX03-D2--WIFINAM-CS-000-.. Tablet computerTab-Ex® 03 D2

Key Benefits at a Glance

  • NFC technology for wireless applications
  • Comprehensive security thanks to Samsung KNOX
  • Suitable for use with gloves
  • Google ARCore
  • Samsung DeX Mode
  • MIL-STD-810H
  • 64 GB internal memory
  • Micro SD slot (up to 1 TB)
  • Replaceable battery
  • Micro SD slot, 512 GB
  • 13 MP rear camera + 5 MP front camera
  • No battery mode
  • Verizon, AT&T, T-Mobile

Show more

Please contact us for exact delivery estimation.1,959.00 USD Net price—your individual price will be shown during checkout process.
Product Compliance: USA - cSGSus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of TAB-EX03-D2--WIFINAM-CS-000-..

Tab-Ex 03 D02 (DIV 2), latest available Android firmware release, Wi-Fi, with camera, with microSD card, version for Northern America
ProcessorOcta-core, 4 x 2.7 GHz + 4 x 1.7 GHz
Exynos 9810
RAM4 GB
Camera
Front camera5 MP
Main camera13 MP Autofocus
Video recording resolutionUHD 4K (3840 x 2160) @ 30 fps
ScannerFingerprint scanner
Internal data memory64 GByte
Free available memory 48.6 GByte
Optional data memorymicroSD (up to 1024 GB)
512 GB installed
SensorsFingerprint scanner, acceleration sensor, gyroscope, proximity sensor, geomagnetic sensor, Hall sensor, RGB light sensor
DisplayCan be operated while wearing gloves
Touch screen technologyCapacitive multitouch
TypeTFT, LCD
Screen size20.31 cm
Aspect ratio16:10
Resolution1920 x 1200 (WUXGA)
Brightness480 cd/m2 (nit)
Colors16 Mio.
Battery typeLi-Ion 18.87 WH, 3.8 V
5050 mAh (typical)
4900 mAh (rated)
(replaceable)
Operating durationup to 11 h
WLAN802.11 a/b/g/n/AC/ax 2.4 G+5 GHz, HE80, MIMO, 1024 QAM
BluetoothBluetooth® 5.0
GPS sensorGPS, Glonass, Beidou, Galileo
USBUSB 3.1 Gen. 1
ConnectionsWi-Fi Direct, NFC, ANT+
Operating systemAndroid™ 13
SafetySamsung KNOX 3.x
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
Degree of protectionIP68
Mass550 g
Dimensions
W x H x D126.8 mm x 213.8 mm x 9.9 mm
SGS approval
SGS certificateSGSNA/21/SUW00045X
Approved forClass I, Division 2 Groups A, B, C, D T5
Class II, Division 2 Groups F, G T100°C
Class III
Class I, Zone 2 Group IIC T5
Zone 22 Group IIIB T100°C
Approved forNorthern America
Further approvalsMIL-STD-810H
Note* IP68 is based on test conditions for submersion in up to 1.5 meters of freshwater for up to 30 minutes.
Scope of deliveryTab-Ex® 03
Battery
Ex-protective cover
S Pen
USB cable
Charger
Documentation
Micro SD flash card
General Notes