Seleccione su país

Visite el sitio web global

IUH-F190-V1-FR1-01-Ex GUBW1 RFID read/write device hazardous area

Ventajas clave de un vistazo

  • Read/Write Head for Hazardous Areas
  • Flameproof enclosure
  • ATEX-approval for zone 1 and zone 21
  • For connection to IDENTControl evaluation unit
  • Multi-tag reading increases productivity

Mostrar más

Product Compliance: Europe – CE
Approval
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de IUH-F190-V1-FR1-01-Ex GUBW1

UHF RFID read/write device for IDENTControl, Europe, hazardous areas
Operating frequency865 … 868 MHz: EU, Turkey
Transmission licenses for other countries on request
Emitted power3 ... 1000 mW ERP adjustable
LED greenPower on
LED yellowRead/write operation successful
LED blueTransmission mode
Power consumptionP0≤ 9 W
Supplyfrom the IDENTControl
Radio equipment
Directive 2014/53/EUEN 301489-1
EN 301489-3
EN 302208
EN 62368-1
EN 62311
EN 50364
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000
Degree of protectionEN 60529
RFIDISO/IEC 18000-63
IECEx approvalIECEx INE 14.0042X
ATEX approvalINERIS 14 ATEX 0035X
Device type: GUBW1.D.CP-IUH-F190-V1-FR1-01
Device number: 70117534
MarkingEx-Hexagon II 2 GD
Ex db IIC T6 Gb
Ex tb IIIC T85°C Db
Ambient temperature-20 ... 60 °C (-4 ... 140 °F) (Operation with nontransmission periods, adjustable)
-20 ... 50 °C (-4 ... 122 °F) (Continuous transmission mode)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionIP66
ConnectionTerminal block with screw connection
Max. clamping range 0.13 mm² ... 2.5 mm² M20 barrier gland for unarmored cables, clamping range 3 mm ... 8.5 mm
Material
HousingSeawater-resistant aluminum
Installation
Distance between two headsMultiplex on: ≥ 155 mm
Multiplex off: ≥ 350 mm
Massapprox. 7300 g
Dimensions
Height134 mm
Width202 mm
Length279 mm