Seleccione su país

Visite el sitio web global

ICE2-8IOL-K45P-RJ45 IO-Link master

Ventajas clave de un vistazo

  • Web-based configuration of module and IO-Link devices
  • Integrated IODD storage for more than 100 IODDs
  • Downloadable module configuration
  • EtherNet/IP, Modbus/TCP and OPC UA support
  • Pluggable push-in connectors

Mostrar más

Product Compliance: Europe – CE
Product Compliance: USA - cULus
EtherNet/IP™ interface
IO-Link interface
MQTT interface
OPC UA interface
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR
  • JA

Datos técnicos de ICE2-8IOL-K45P-RJ45

EtherNet/IP IO-Link master with 8 inputs/outputs, DIN rail, push-in connectors
UL File NumberE360395
LED indicationsee manual
Rated operating voltageUe18 ... 30 V DC
General informationRedundant power
Nominal voltage24 V DC
Nominal current3.7 A
Current consumptiontyp. 155 mA
Current loading capacityTotal current 3.2 A per module
Interface typeIndustrial Ethernet
Physical RJ45
ProtocolEtherNet/IP + Modbus TCP + OPC UA + MQTT

Modbus max PDI: 33 times / sec
OPC UA max PDI update rate: 20 times / sec
MQTT max PDI update rate: 10 times / sec
Transfer rate10/100 Mbps
Number/Type8 x IO-Link Class A (X1 – X8)
Configurable as:
Max. 8 IO-Link and 8 digital inputs
Max. 16 digital inputs
Max. 8 digital inputs and 8 digital outputs
short-circuit protected
Sensor supplymax. 200 mA per port via L+ (pin 1)
Output currentIemax. 200 mA per port Via C/Q (pin 4)
Electromagnetic compatibility
Directive 2014/30/EUEN 61000-6-2 , EN 61000-6-4
Degree of protectionEN 60529
Fieldbus standardType 1 according to IEC 61131-2, EN 61131-9
Electrical safetyCSA C22.2 No. 61010-1-12 / CSA C22.2 No. 61010-1-201
UL 61010-1 / UL 61010-1-201
Emitted interferenceEN 61000-6-4, FCC Part 15 Subpart B, ICES-001, AS/NZS CISPR 11
Noise immunityEN 61000-6-2 , EN 61131-2 , EN 61131-9
Shock resistanceEN 60068-2-27
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Relative humiditymax. 95 %
Altitude0 ... 2000 m
Shock and impact resistance15g, 11ms, half-sine
Vibration resistance5-8Hz, 3.5mm displacement, 8.4-150Hz, 1.0g acceleration
Degree of protectionIP20
ConnectionPower Supply push-in connector
Fieldbus RJ45
Inputs/Outputs push-in connectors
Material
HousingPolyamide, UL94V-0
Mass250 g
Dimensions
Height118.2 mm
Width45.2 mm
Length113.6 mm
Construction typeCabinet module
MountingDIN mounting rail