Seleccione su país

Visite el sitio web global

IQT1-FP-IO-C1D1 RFID read/write device hazardous area

Ventajas clave de un vistazo

  • Explosion-proof housing
  • Operating frequency 13.56 MHz
  • Conforms to ISO 15693
  • Suitable for FRAM transponder
  • Connection via screw terminals
  • Approved for Class I, Groups C, D

Mostrar más

Product Compliance: USA - UL
Product Compliance: USA - FCC
IO-Link interface
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de IQT1-FP-IO-C1D1

RFID read/write device hazardous area
Operating frequency13.56 MHz
Transfer rate26 kBit/s
Sensing range
Read distance0 ... 44 mm
Write distance0 ... 44 mm
Widthmax. 48 mm
UL File NumberE254700
MTBF140 a (Operation at +40 °C)
LED red/greenGreen: power on
Flashing green: IO-Link communication
Flashing red/green: IO-Link communication interrupted
LED blue/yellowBlue: Write/read attempt performed
Yellow: Read/write tag detected
Rated operating voltageUe20 ... 30 V DC , ripple 10 %SS
Power consumptionP0≤ 2 W
Interface typeIO-Link
IO-Link revision1.1
Process dataInput 32 Byte
Output 32 Byte
Vendor ID1 (0x0001)
Data transfer rateCOM3 (230.4 kbits/s)
Min. cycle time4 ms
SIO mode supportno
Compatible master port typeClass A
Class B
RFIDISO/IEC 15693-2
ISO/IEC 15693-3
ISO/IEC 18000-3
UL approvalClass I, Division 1, Groups C, D
FCC approvalThis device complies with part 15 of the FCC rules. Operation is subject to the following two conditions:
(1) This device may not cause harmful interference, and
(2) This device must accept any interference received, including interference that may cause undesired operation.
Caution:
Changes or modifications not expressly approved by the party responsible for compliance could void the user's authority to operate the equipment.
IC approvalThis device complies with Industry Canada licence-exempt RSS standard(s) and with part 15 of the FCC Rules. Operation is subject to the following two conditions:
(1) this device may not cause interference, and
(2) this device must accept any interference, including interference that may cause undesired operation of the device.

Le présent appareil est conforme aux CNR d'Industrie Canada applicables aux appareils radio exempts de licence. L'exploitation est autorisée aux deux conditions suivantes :
(1) l'appareil ne doit pas produire de brouillage, et
(2) l'utilisateur de l'appareil doit accepter tout brouillage radioélectrique subi, même si le brouillage est susceptible d'en compromettre le fonctionnement.
Radio approvalUSA: FCC IREIQT1FPIO
Canada: 7037A-IQT1FPIO
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionNEMA Type 4, 7, 9
ConnectionTerminals
Material
Housingdiecast aluminum
Basediecast aluminum
Installation
Distance between two heads≥ 150 mm
Massapprox. 4080 g
Dimensions
Height140 mm
Width157 mm
Length157 mm