Seleccione su país

Visite el sitio web global

F* TB Terminal Boxes Ex d, Aluminum

Ventajas clave de un vistazo

  • Ex d and Ex tD certified
  • Ex d certified
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Gas group IIC
  • Gas group IIB
  • Aluminum enclosure
  • Customizable configuration of terminals, cable entries and cable gland types as per specification
  • Degree of protection IP66

Mostrar más

Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de F* TB

Operating voltagesee PDF data sheet
Operating currentsee PDF data sheet
Thread typemetric ISO pitch 1.5 mm or NPT ANSI ASME B1.20.1
Enclosure rangesee PDF data sheet
Enclosure coverdetachable
Cover fixingstainless steel socket cap head screws
Screwssee PDF data sheet
Yield stressmin. 450 N/mm2
Cover sealchloroprene / nitrile O-ring
Flamepath greaseFluid film grade AR
Degree of protectionIP66
Cable entrysee PDF data sheet
Terminal assembly
Number of railssee PDF data sheet
Terminal typeStandard see PDF data sheet, other terminal types optional
Material
Enclosurealuminum alloy
Finishepoxy coated RAL 7032
Masssee PDF data sheet
valid for empty enclosure, will increase according to integrated components
Dimensionssee PDF data sheet
Mountingsee PDF data sheet
GroundingM6 external grounding points
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
depending on integrated components
EU-type examination certificatesee PDF data sheet
Maximum power dissipationsee PDF data sheet
maximum power dissipation at T4/+40 °C

IECEx approvalsee PDF data sheet
Degree of protectionEN60529
CE marking0102
Ordering informationThis solution will be delivered completely configured and assembled ready for use. For configuration details please contact Customer Service.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.