Seleccione su país

Visite el sitio web global

LB9026BP16210.0.E Base Backplane

Ventajas clave de un vistazo

  • Backplane for LB-System
  • For MODBUS TCP/IP
  • Max. 16 slots for I/O modules
  • Mounting in Zone 2, Class I/Div.2 or in the safe area
Product Compliance: Europe – CE
Approval
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de LB9026BP16210.0.E

Suitable componentsExtension Backplane LB9027BP16200.1
Bus Coupler LB8111A*
Bus coupler1
Supply2
I/O modules (single width)max. 16
I/O modules (dual width)max. 8
Maximum safe voltage Um60 V DC (SELV/PELV)
Input voltage rangeU18 ... 32 V DC (SELV/PELV)
Redundancyno
Fieldbus typeMODBUS TCP
Redundancyno
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Electromagnetic compatibilityNE 21
Degree of protectionEN 60529
Ambient temperature-40 ... 60 °C (-40 ... 140 °F) , 70 °C (non-Ex)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity95 % non-condensing
Altitudemax. 2000 m
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Degree of protectionIP20
Massapprox. 1370 g
Dimensions(W x H x D)
440 x 127 x 80 mm (17.3 x 5 x 3.15 inch) , without modules
Height127 mm
Width440 mm
Depth80 mm
CertificateBVS 16 ATEX E 089 X
MarkingEx-Hexagon II 3 G Ex nA IIC T4 Gc
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020
EN 60079-15:2010
UL approvalE106378
Control drawing116-0321
IECEx approvalBVS 09.0037X
Approved forEx nA IIC T4 Gc
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.