Seleccione su país
5500-SS-E-VAC-PSH-LBC series 5500 control unit
Ventajas clave de un vistazo
- 100% automatic purge and pressurization system including purging, temperature and leakage control, alarming and system power
- Third party approvals for Class I, II, Div. 2 and Zone 2/22
- Universal mounting
- RTD inputs for temperature alarm and control
- Five standard purge programs
Mostrar más






Nota
Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.
EN
- EN
- DE
Hoja de datosFunciónClasificaciónProduct DocumentationDesign / SimulationHomologacionesProductos relacionados
Datos técnicos de 5500-SS-E-VAC-PSH-LBC
Bebco EPS 5500 series Type Z & Ex pzc purge and pressurization control unit |
Operating mode | fully automatic (FA) | |
Series | 5500 | |
System | Type Z Purge ; Ex pzc Purge | |
Number of volume exchanges | 4 ... 19 | |
Hazardous environment | gas or dust |
Rated voltage | Ur | 100 ... 240 V AC, 0.05 A, 50 ... 60 Hz 20 ... 30 V DC, 0.2 A |
Power consumption | 100 ... 240 V AC - 2.3 VA (without digital valve) 20 ... 30 V DC - 2.5 W (without digital valve) |
Input I | Temperature, up to 2 RTDs per unit | |||||||
| ||||||||
Input II | 1 Bypass | |||||||
|
Output I | ||||||||||||||
| ||||||||||||||
Output II | ||||||||||||||
| ||||||||||||||
Output III | ||||||||||||||
|
LED indication | Membrane Pad K1: Green - Contact K1 is energized K2: Amber - Contact K2 is energized SV/encl press.: Blue for safe pressure, Amber for valve on Bypass: Amber when bypass is active PT100 error: Red when fault in PT100 sensor |
Protective gas supply | instrument grade air or inert gas | |
Safe pressure | - gas 0.7 mbar (0.3 in w.c.) - dust 1.6 mbar (0.65 in w.c.) |
Electromagnetic compatibility | |||||
| |||||
RoHS | |||||
|
Degree of protection | EN 60529 | |
Shock resistance | EN 60068-2 |
Ambient temperature | -20 ... 40 °C (-4 ... 104 °F) at T6 -20 ... 60 °C (-4 ... 140 °F) at T4 | |
Relative humidity | 5 ... 95 %, non-condensing | |
Vibration resistance | 5 ... 100 Hz , 1 g, 12 m/s2, all axes | |
Impact resistance | 30 g, 11 ms, all axes |
Connection type | High pressure port: 1/8" NPTF Low pressure port: 1/8" NPTF | ||||||||||
Cable gland | Cable size M12 diameter 3 - 6.5 mm M20 diameter 10 - 12 mm RTD/Bypass: (3) M12x1.5 K1, K2, SV: 'P_C' (3) M20x1.5 | ||||||||||
Degree of protection | Type 4X, IP66 | ||||||||||
Material | Housing: 316 stainless steel Cable Gland: 316 stainless steel or Nickel Plated Brass Pressure Ports: 316 stainless steel Membrane Pad: Autotex F200XE O-ring: EPDM | ||||||||||
Mass | approx. 2.7 kg (6 lb) | ||||||||||
Dimensions | 165 x 124 x 90 mm (6.5 x 4.9 x 3.5 in) | ||||||||||
|
Certificate | DEMKO 14 ATEX 1282X | ||||
| |||||
Directive conformity | |||||
|
UL approval | |||||
| |||||
IECEx approval | IECEx UL 14.0019X Ex ic ec nC [ic Gc] [pzc Gc] IIC T4 Gc (-20 °C ≤ Ta ≤ 60 °C) Ex ic ec nC [ic Gc] [pzc Gc] IIC T6 Gc (-20 °C ≤ Ta ≤ 40 °C) Ex ic tc [ic IIIC Dc] [pzc Dc] IIIB T80 °C Dc (-20 °C ≤ Ta ≤ 60 °C) (external version) Ex ic tc [ic IIIC Dc] [pzc Dc] IIIB T60 °C Dc (-20 °C ≤ Ta ≤ 40 °C) (external version) Ex ic tc [ic Dc] [pzc Dc] IIIC T80 °C Dc (-20 °C ≤ Ta ≤ 60 °C) (internal version) Ex ic tc [ic Dc] [pzc Dc] IIIC T60 °C Dc (-20 °C ≤ Ta ≤ 40 °C) (internal version) |
Supplementary information | Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
Noticias y aplicaciones relacionadas
Obtenga más información sobre noticias y aplicaciones relacionadas con este producto.