Seleccione su país

Visite el sitio web global

IUH-F190-V1-FR2-03 RFID read/write device

Ventajas clave de un vistazo

  • Flexible UHF read/write device with medium detection range
  • Ready-made PLC function blocks designed for quick and easy system integration
  • Compact and robust housing for harsh industrial environments
  • Switchable antenna polarization guarantees reliable tag detection and enhances process flow
  • For connection to IDENTControl evaluation unit
  • Multi-tag reading increases productivity

Mostrar más

Product Compliance: USA - cULus LISTED
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de IUH-F190-V1-FR2-03

UHF RFID read/write device for IDENTControl, China
Operating frequency920.5 … 924.5 MHz: China
Transmission licenses for other countries on request
Emitted power3 ... 800 mW ERP adjustable
UL File NumberE468231
MTBF105 a (Operation at +40 °C)
LED greenPower on
LED yellowRead/write operation successful
LED blueTransmission mode
Current consumption≤ 450 mA
Power consumptionP0≤ 9 W
Supplyfrom the IDENTControl
Surge protectioncategory 2
Degree of protectionEN 60529
RFIDISO/IEC 18000-63
SRRC approvalCMIIT ID: 2021DJ7843
ClassificationEnvironmental condition A (controlled environment)
Ambient temperature-20 ... 70 °C (-4 ... 158 °F) (Operation with nontransmission periods, adjustable)
-20 ... 60 °C (-4 ... 140 °F) (Continuous transmission mode)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Pollution degree2
Degree of protectionIP67
Connectionconnector M12 x 1
Material
HousingPA 6.6
Basediecast aluminum
Mass860 g
Dimensions
Height63 mm
Width112 mm
Length114 mm