Seleccione su país

Visite el sitio web global

R8D0-MIO-EX12.PA.2 Multi-Input/OutputFieldConnex® Fieldbus

Ventajas clave de un vistazo

  • For discrete inputs and outputs
  • Installation in Zone 1/Div. 1, intrinsically safe
  • Sensors in Zone 0/Div. 1
  • Connection to fieldbus acc. to FISCO or Entity
  • For PROFIBUS PA
  • DCS integration via GSD and FDT/DTM
  • Monitors sensor condition
  • Removable terminals
  • Power, Com, Diagnostics, and Error LEDs
  • Test points for easy troubleshooting

Mostrar más

Product Compliance: Europe – CE
Approval
FieldConnex® interface
PROFIBUS interface
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de R8D0-MIO-EX12.PA.2

Multi-input/output for digital signals, module for DIN rail mounting
Design / MountingCabinet installation
Installation in hazardous areaZone 1 / Div. 1
Fieldbus typePROFIBUS PA
FDE (Fault Disconnect Equipment)6.7 mA
Polaritynot polarity sensitive
Rated voltageUN9 ... 32 V
Rated currentINmax. 23 mA
LED PWRgreen: on, bus voltage existent
LED COM ERRred, continuous lightning: hardware error; red, flashing: no bus activities or bus fault; off: no error
LED CHANNEL ERRORred, flashing: lead breakage/short circuit; off: no error
DIP switchAddress setting , write protection , simulation
Number of inputs1
Input typeFrequency input / Counter Input , channel 1
Accuracy0.5 % of the measured value
Switching frequencymin. 0.1 Hz max. 5 kHz
Pulse durationmin. 80 µs
Supply voltage5 V
Supply current5 mA
Line fault detectionlead breakage , short circuit (not in counter mode)
Number of inputs12
Input typeSensor input , channels 1, 4, 7, 10 multiplexed , cycle adjustable
Supply voltage6.6 V
Supply current5 mA
Line fault detectionlead breakage , short circuit
Input typeSensor input , channels 2, 3, 5, 6, 8, 9, 11, 12 multiplexed , cycle fixed
Supply voltage5 V
Supply current5 mA
Time delay before availability2 ms
Line fault detectionlead breakage , short circuit
Number of outputs4
Output typeLow power valve , channels 1, 4, 7, 10
Supply voltage6.6 V
Supply current1.5 mA
Line fault detectionlead breakage , short circuit
Foundation Fieldbus/Field circuitsafe galvanic isolation acc. to EN 60079-11, voltage peak value 375 V
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Low voltage
Directive 2014/35/EUEN 61010-1:2010
Galvanic isolationEN 60079-11
Electromagnetic compatibilityNE 21:2011
Degree of protectionIEC/EN 60529
Fieldbus standardIEC 61158-2
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Ambient temperature-50 ... 75 °C (-58 ... 167 °F) hazardous area
-50 ... 85 °C (-58 ... 185 °F) safe area
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity≤ 95 % non-condensing
Shock resistance15 g , 11 ms
Vibration resistance5 g , 10 ... 150 Hz
Pollution degree2
Corrosion resistanceacc. to ISA-S71.04-1985, severity level G3
Connection typespring terminal , pluggable
Core cross section
Busup to 2.5 mm2
Inputsup to 2.5 mm2
Housing materialPolycarbonate
Degree of protectionIP20
Massapprox. 290 g
MountingDIN rail mounting
EU-type examination certificateBVS 16 ATEX E 075 X
MarkingEx-Hexagon II 2 (1) G Ex ib [ia Ga] IIC T4 Gb , [exsign] II 3 (1) G Ex ic [ia Ga] IIC T4 Gc , [exsign] II 3 (1) G Ex ec [ia Ga] IIC T4 Gc , [exsign] I (M1) [Ex ia Ma] I , [exsign] II (1) D [Ex ia Da] IIIC
PROFIBUS PA
Maximum safe voltage Um253 V
Voltage Ui24 V
Current Ii380 mA
Power Pi5.32 W
Field-side
Voltage Uo9 V
Current Io43 mA
Power Po96 mW
Directive conformity
Directive 2014/34/EUEN 60079-0:2012 , EN 60079-11:2012 , EN 60079-7:2015
FM approvalpending
IECEx approvalIECEx BVS 16.0051X
Approved forEx ib [ia Ga] IIC T4 Gb ,
Ex ic [ia Ga] IIC T4 Gc ,
Ex ec [ia Ga] IIC T4 Gc ,
[Ex ia Da] IIIC , [Ex ia Ma] I
Marine approvalpending
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.