Seleccione su país

Visite el sitio web global

ICE1-8DI8DO-G60L-C1-V1D Fieldbus module

Ventajas clave de un vistazo

  • Multiprotocol-compatible
  • Decentralized control function
  • M12 power connector
  • Sturdy metallic housing
  • Web-based configuration

Mostrar más

Product Compliance: Europe – CE
Product Compliance: USA - cULus
EtherCAT® interface
EtherNet/IP™ interface
PROFINET interface
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Datos técnicos de ICE1-8DI8DO-G60L-C1-V1D

Ethernet IO module with 8 digital inputs/outputs and a control function
UL File NumberE223772
LED indicationsee manual
Rotary switchSetting the fieldbus protocol
Rated operating voltageUe18 ... 30 V
Nominal voltage24 V DC
Current consumption120 mA
Current loading capacityMax. 2 x 16 A per module
(Loop-through current via L-coded power supply)
Total current: max. 9 A per module
Galvanic isolationbetween US and UL
Interface typeIndustrial Ethernet
Physical M12, D-coded
ProtocolPROFINET IO with media redundancy protocol (MRP)
EtherNet/IP with Device Level Ring (DLR)
EtherCAT®
Transfer rate10/100 Mbps
Number/Type8 digital inputs (X1 – X4), 8 digital outputs (X5 – X8)
Inputs: 2-, 3-, 4-wire PNP, DC, supply from US
Outputs: 2-, 3-, 4-wire, PNP, DC, supply from UL
Short-circuit protected
Sensor supplymax. 200 mA per port (X1 – X4) via US
Output currentIemax. 2 A per channel / 4 A per port (X5 – X8) via UL
Electromagnetic compatibility
Directive 2014/30/EUEN 61000-6-2:2005, EN 61000-6-4:2007+A1:2011
Degree of protectionEN 60529:2000
Emitted interferenceEN 61000-6-4:2007+A1:2011
Noise immunityEN 61000-6-2:2005
Shock resistanceEN 61131-2:2004
Ambient temperature-20 ... 70 °C (-4 ... 158 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Cold start temperature-40 °C (-40 °F)
Relative humiditymax. 95 %
Altitude0 ... 2000 m
Shock and impact resistance50 g, 11 ms, all axes
Vibration resistance15 g at 5 - 500 Hz
Pollution degree3
Contact elementsPA
Degree of protectionIP65 / IP67 / IP69K
ConnectionPower Supply M12, L-coded
Fieldbus M12, D-coded
Inputs/Outputs M12, A-coded
Material
ContactsCuSn, gold-plated
CuNi, gold-plated
HousingDiecast zinc
SealFKM
Mass500 g
Tightening torque, fastening screws1 Nm
Tightening torque, cable gland0.6 Nm
Dimensions
Height200 mm
Width59.6 mm
Length21 mm
Construction typeField housing
Tightening torque of clamping screws0.5 Nm