Seleccione su país

Visite el sitio web global

F.MIO.P12.*12.F.*.***.***.**00 Multi-Input/Output Junction Box, Polyester (GRP)

Ventajas clave de un vistazo

  • For discrete inputs and outputs
  • Glass fiber reinforced polyester, impact resistant, IP66
  • Configurable cable entries for bus lines and field signal lines
  • International approvals
  • For FOUNDATION Fieldbus H1
  • Installation in Zone 1/Div. 1, intrinsically safe
  • Sensors in Zone 0/Div. 1

Mostrar más

FOUNDATION Fieldbus interface
Product Compliance: Europe – CE
Approval
FieldConnex® interface
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de F.MIO.P12.*12.F.*.***.***.**00

Design / MountingOutside installation
Installed componentsBinary multi-input/output R8D0-MIO-Ex12.FF* , For technical data on installed electronic component see data sheet.
Fieldbus typeFOUNDATION Fieldbus
Degree of protectionEN 60529
Impact resistanceEN 60079-0
Ambient temperature-30 ... 55 °C (-22 ... 131 °F) , (extended temperature range available on request)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Relative humidity< 75 % (annual mean)
< 95 % (30 d/year), no moisture condensation
Impact resistance7J
Enclosure coverdetachable cover with retaining screws
Degree of protectionIP66
Cable entrycable gland and stopping plug options see separate table
Material
Housingpolyester , impact resistant, glass fiber reinforced
Surfaceblack molded finish (RAL 9005)
Surface resistance< 109 Ω
Water absorption< 6 %
Sealsilicone , one-piece
Grounding platebrass
Material thicknessgrounding plate: 3 mm
Dimensions(W x H x D)
271 x 271 x 136 mm
Mountingthru-holes Ø6.5 mm
Groundinggrounding bolt M6 , Stainless steel
EU-Type Examination CertificatePTB 07 ATEX 1061 X (assembled Junction Box) , for additional certificates see www.pepperl-fuchs.com
MarkingEx-Hexagon II 2(1)G Ex ib [ia Ga] IIC T4 Gb
[exsign] II 2(1)D Ex tb [ia Da] IIIC T135°C Db
CertificatePTB 17 ATEX 1011 X (assembled Junction Box) , for additional certificates see www.pepperl-fuchs.com
MarkingEx-Hexagon II 3(1)G Ex ic [ia Ga] IIC T4 Gc
[exsign] II 3(1)G Ex ec [ia Ga] IIC T4 Gc
[exsign] II 3(1)D Ex tc [ia Da] IIIC T135°C Dc
Directive conformity
Directive 2014/34/EUEN 60079-0:2012 , EN 60079-7:2015 , EN 60079-11:2012 , EN 60079-31:2014
IECEx approvalIECEx PTB 07.0036 X , Zone 1 , suitable Junction Box on request
IECEx PTB 09.0016 X , Zone 2 , suitable Junction Box on request
INMETROTÜV 13.1143
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.