Seleccione su país

Visite el sitio web global

IQH1-FP-C1D1 RFID read/write device hazardous area

Ventajas clave de un vistazo

  • Explosion-proof housing
  • Operating frequency 13.56 MHz
  • Conforms to ISO 15693
  • Suitable for FRAM transponder
  • Connection via screw terminals
  • Approved for Class I, Groups C, D

Mostrar más

Product Compliance: USA - UL
Product Compliance: USA - FCC
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de IQH1-FP-C1D1

HF read/write head, ISO 15693, for IDENTControl, hazardous areas
Operating frequency13.56 MHz
Transfer rate26 kBit/s
Sensing range
Read distance0 ... 44 mm
Write distance0 ... 44 mm
Widthmax. 48 mm
UL File NumberE254700
MTBF340 a (Operation at +40 °C)
LED green/yellowgreen: power on
green flashing: read/write attempt performed
yellow: data carrier detected
Power consumptionP0≤ 1.3 W
Supplyfrom the IDENTControl
Electromagnetic compatibilityEN 301489-1
EN 301489-3
EN 300330
Degree of protectionEN 60529
SafetyEN 62368-1
RFIDISO/IEC 15693-2
ISO/IEC 15693-3
ISO/IEC 18000-3
UL approvalClass I, Division 1, Groups C, D
FCC approvalThis device complies with part 15 of the FCC rules. Operation is subject to the following two conditions:
(1) This device may not cause harmful interference, and
(2) This device must accept any interference received, including interference that may cause undesired operation.
Caution:
Changes or modifications not expressly approved by the party responsible for compliance could void the user's authority to operate the equipment.
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionNEMA Type 4, 7, 9
ConnectionTerminals
Material
Housingdiecast aluminum
Basediecast aluminum
Installation
Distance between two headsMultiplex on: ≥ 65 mm
Multiplex off: ≥ 115 mm
Massapprox. 4080 g
Dimensions
Height140 mm
Width157 mm
Length157 mm