Seleccione su país

Visite el sitio web global

FB9271BP00200.0 Backplane

Ventajas clave de un vistazo

  • Backplane for FB9205 Power Supply
  • Slots for 2 power supplies
  • Powert supplies ca be operated separately or parallel
  • Redundant supply
  • Installation in Zone 1

Mostrar más

Product Compliance: Europe – CE
Approval
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de FB9271BP00200.0

Supply2
Maximum safe voltage Um253 V AC
Input voltage rangeU95 ... 253 V AC
Redundancyyes
Voltagenon-redundant: 24 V ; redundant: 23 V
Currentnon-redundant: 2.4 A ; redundant: 1.2 A
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Degree of protectionEN 60529
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Connection typeTerminals
Core cross section0.5 ... 2.5 mm2
Degree of protectionIP30
Massapprox. 512 g , without modules
Dimensions(l x w x h)
207 x 110 x 137 mm , without modules
Height137 mm
Width110 mm
Length207 mm
EU-type examination certificateBVS 11 ATEX E 041 X
MarkingEx-Hexagon II 2G Ex db eb IIC T4 Gb
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020
EN 60079-1:2014
EN 60079-7:2015+A1:2018
EN 60079-18:2015+A1:2017
IECEx approval
IECEx certificateBVS 11.0019X
IECEx markingEx db eb IIC T4 Gb
INMETRO approvalBrazil: TÜV 14.1598X
Scope of deliveryBackplane (without modules and surrounding enclosure)
Supplementary informationStatement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.