Seleccione su país

Visite el sitio web global

PHA200-F200A-B17-V1D Vision Sensor

Ventajas clave de un vistazo

  • Detects the position of an
    index hole
  • Large capture range
  • High operating range
  • Integrated contrast compensation
  • Compact design
  • PROFINET interface
  • Integrated illumination

Mostrar más

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
PROFINET interface
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

ES
  • ES
  • EN
  • DE
  • FR

Datos técnicos de PHA200-F200A-B17-V1D

Precision positioning on hole in the 70 mm x 70 mm housing
Light typeIntegrated LED lightning (infrared)
Object sizeHole diameter 13 mm
Response delay100 ms
Read distance200 mm
Depth of focus± 50 mm
Capture rangemax. 120 mm x 100 mm
Camera
TypeCMOS , Global shutter
Number of pixels752 x 480 pixels
Gray scale256
MTTFd95 a
Mission Time (TM)10 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green: Ready for operation
Function indicator7 LEDs (communication, alignment aid, status information)
Control elementsButton for parameterization
Operating voltageUB24 V DC +/- 15 %, PELV
No-load supply currentI0max. 400 mA
Power consumptionP06 W
Interface type100 BASE-TX PROFINET
ProtocolPROFINET IO Real-Time (RT) Conformance class A
Transfer rate    100 MBit/s      
Interface typeUSB (serial comport)
Transfer rate... 12000 kBit/s
Shock resistanceEN 60068-2-27:2009
Vibration resistanceEN 60068-2-6:2008
Emitted interferenceEN 61000-6-4:2007+A1:2011
Noise immunityEN 61000-6-2:2005
Photobiological safetyexempt group according to EN 62471:2008
CE conformityCE
CCC approvalCCC approval / marking not required for products rated ≤36 V
Operating temperature0 ... 60 °C (32 ... 140 °F) ,   -20 ... 60 °C (-4 ... 140 °F) (noncondensing; prevent icing on the lens!)
Storage temperature-30 ... 85 °C (-22 ... 185 °F)
Relative humidity90 % , noncondensing
Degree of protectionIP67
Material
HousingPC/ABS
Optical facePlastic pane
Installation4 x M6 threading
Massapprox. 200 g
Dimensions
Height70 mm
Width70 mm
Depth50 mm