Seleccione su país

Visite el sitio web global

F2D0-TI-Ex8.PA.* Temperature Multi-InputFieldConnex® Fieldbus

Ventajas clave de un vistazo

  • For 8 temperature or analog sensors
  • Installation in Zone 1/Div. 1, intrinsically safe
  • Sensors in Zone 0/Div. 1
  • Connection to fieldbus acc. to FISCO or Entity
  • For PROFIBUS PA
  • DCS integration via GSD and FDT/DTM
  • Monitors sensor condition
  • For T/C, RTD 2-, 3-, 4-wire, voltage and resistance
  • Cold junction compensation
  • Removable terminals

Mostrar más

Product Compliance: Europe – CE
Approval
FieldConnex® interface
PROFIBUS interface
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

EN
  • EN
  • DE

Datos técnicos de F2D0-TI-Ex8.PA.*

Temperature multi-input, stand-alone device with aluminum housing for field installation
Design / MountingOutside installation
Installation in hazardous areaZone 1 / Div. 1
Electronic componentTemperature Multi-Input Device RD0-TI-Ex8.PA* For technical data on installed electronic component see datasheet.
Fieldbus typePROFIBUS PA
Number8
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Galvanic isolationEN 60079-11
Electromagnetic compatibilityNE 21:2011
Degree of protectionIEC 60529
Fieldbus standardIEC 61158-2
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Ambient temperaturesee table 1
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity≤ 95 % non-condensing
Shock resistance15 g , 11 ms
Vibration resistance10 g , 10 ... 150 Hz
Corrosion resistanceacc. to ISA-S71.04-1985, severity level G3
Connection typeplug-in terminals , spring terminal and screw terminal
Core cross section
Busup to 2.5 mm2
Inputsup to 2.5 mm2
Cable diametersee table 2
Cable glandsensor inputs M16, fieldbus M20
Housing materialAluminum
Degree of protectionIP67
Mass1800 g
Mountingwall mounting
EU-type examination certificatePTB 03 ATEX 2237
MarkingEx-Hexagon II 2 (1) G Ex ia [ia Ga] IIC T4 Gb , [exsign] II (1) G [Ex ia Ga] IIC , [exsign] II (1) D [Ex ia Da] IIIC , [exsign] II 3 G Ex ic IIC T4 Gc
BusFISCO see EC-Type Examination Certificate
Voltage Ui24 V
Inputssee EC-Type Examination Certificate
CertificatePTB 03 ATEX 2238 X
MarkingEx-Hexagon II 3 G Ex nA IIC T4 Gc
Galvanic isolation
Bussee Statement of Conformity
Inputsee EC-Type Examination Certificate
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-11:2012 , EN 60079-15:2010
FM approval
FM certificateFM18US0054X , FM18CA0027X
Control drawing16-473FM-12A
IECEx approval
IECEx certificateIECEx PTB 05.0001
IECEx PTB 05.0002X
IECEx markingEx ia [ia Ga] IIC T4 Gb
[Ex ia Ga] IIC
[Ex ia Da] IIIC
Ex ic IIC T4 Gc
Ex nA IIC T4 Gc
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.