Seleccione su país

Visite el sitio web global

LFL2-BK-U-PUR5-EMS Float Switch

Ventajas clave de un vistazo

  • Switch element: microswitch, mercury-free
  • Limit value detection for fluids
  • Ball design: high buoyancy
Product Compliance: Europe – CE
Approval
Nota

Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.

ES
  • ES
  • EN
  • DE
  • FR
  • PT

Datos técnicos de LFL2-BK-U-PUR5-EMS

SeriesLFL2-**-U
Construction typeball design
Contact loading250 V AC/3 A; 150 V DC/0.25 A resistive load; 60 V DC/1 A resistive load
Rated insulation voltage300 V
Pulse withstand voltage4 kV
Electrical life≥ 5 x 104 switching cycles
Low voltage
Directive 2014/35/EUEN 60947-5-1:2004 + Cor.:2005 + A1:2009
Degree of protectionIEC 60529:2001
Descriptionmicroswitch with switching ball, change-over contact
Equipment architectureThis device may be used with any sequential circuit, as long as the circuit can support the electrical circuit values of the switching elements.
CCC approvalCertified by China Compulsory Certification (CCC)
Installation conditions
Installation instructionsrange of application and minimum length between mounting and float:
≥ 100 mm (4 inch), preferred for fuels, heating oils, oily fluids
mounting:
The float switch is mounted by means of a counter weight or rods (e. g. float switch combination) from the top.
The pivot of the cable should always be horizontal.
Process conditions
Process pressure (static pressure)≤ 2 bar (29 psi) at 20 °C (68 °F)
Density≥ 0.6 g/cm3
Ambient temperature5 ... 70 °C (41 ... 158 °F)
Storage temperature-25 ... 70 °C (-13 ... 158 °F)
Altitude≤ 2000 m above MSL
Degree of protectionIP68
Cable
LengthL5 m
Materialfloat: PP (Polypropylene)
cable: PUR, highly flexible (3 x 0.50 mm2)
Switching pointswitch angle, measured against the horizontal:
- upper switch point +25° ±10°
- lower switch point -14° ±10°
Supplementary informationStatement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.